After selection of your ZIP code, we designate the relevant staff to attend to you at once.
The dimensions of the drylin® T rail guides are the same as the usual recirculating ball bearing guides. They are available in seven installation sizes - users have the choice between three different carriage options: with manually or automatically adjustable clearance or an extremely robust heavy-duty version. The sliding elements are secure within the carriage body, especially suited when pulling down from the rail. The drylin® T carriage guides can handle loads up to 14,000 N, have a service life of up to 50,000 km and are extremely dirt-resistant.
The drylin® T rail guide are identical with regard to connector and hole dimensions:
61.33 USD/m
35.25 USD/Pc.
35.25 USD/Pc.
15.20 USD/Pc.
Upon request
45.91 USD/Pc.