Module Connect

Made to measure

The Module Connect is a new kind of plug-in connector for the connection of electric cables, fibre-optic cables and pneumatic hoses. It is characterised by a space-saving, low-profile housing and can be used wherever a large number of cables have to be connected in an installation space as small as possible.  In 2018, the Module Connect won the Red Dot Design Award.

readychain® snap-on-carrier ...

... Expand your modular interface quickly & flexibly

Tech up:
  • Simply attach other plug-in points to the interface
  • All transfer points at one central location
Cost down:
  • Click and hold
  • Tool-free installation
Go to snap-on carrier

Frequently asked questions


One connector module instead of many individual connectors


Thanks to the simple modular design,  a unique plug-in/disconnect point can be configured as a single module  consisting of several different connector housings. Each housing can be fitted with up to four different connector inserts.
 
The housings can then be joined together, making an almost unlimited number of module variations possible in terms of individual widths and height. Due to the low-profile housing design, the Module Connect saves a lot of space and enables a high contact density for every application.
Installation instructions of the modular plug-in connector

Configured as required and harnessed ready for connection

Save time and space with smart connector modules

Step 1: Select modules

Step 1:
Select modules

Step 2: Combine modules

Step 2:
Combine modules

Step 3: Select housing

Step 3:
Select housing

Step 4: Combine housings

Step 4:
Combine housings

Applications with Module Connect


Modular plug-in connector for energy chains

Plug in your energy supply with just ONE connector

The connector modules can be adapted to the filling and geometry of the e-chain in one or more layers. This enables ideal cabling in terms of function and design for every application.
 
Combining the system with the universal strain relief system from igus enables secure attachment directly in the connector housing. The soft elements used enclose the cables and hold them securely in place without damaging them. Visually reminiscent of a honeycomb, the flexible structure adapts itself to different cable diameters which provides universal strain relief.
 
For Module Connect, there are a variety of application possibilities, such as at the chain fixed end or moving end, between two e-chains or for the insertion of cables in terminal boxes or switch cabinets.

Adapter ensures easy and quick connection of the energy chain

The Module Connect adapter joins the Module Connect plug-in connector and the energy chain together to form a composite assembly.
  • Save up to 80% assembly time
    Connect to the system with just a few simple steps
  • Clearly structured interface
    Simple connection of the energy chain, even without electronic skills
  • Sustainable
    Existing igus energy supply systems can be easily supplemented - the adapter is tailored to different e-chain series
Module Connect: German Design Award Winner 2021

Further information

Harnessed energy chains - readychain®
HARTING connector industrially harnessed
Harnessed cables - readycable®
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
เงื่อนไข "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "รางสำหรับเครน", "ConProtect", "cradle-chain", " ;CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "รางแบบง่าย", "e-chain®", " ระบบ e-chain® ", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", " ระบบ energy chain ", "Enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear" , "iglidur", "igubal", "igumid", "igus", "igus พัฒนาการเคลื่อนที่", "igus:bike", "igusGO", "igutex", "iguverse" , "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "พลาสติกเพื่ออายุการใช้งานที่ยาวนานขึ้น", "print2mold" , "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe" , "speedigus", "superwise", "ใช้งานแบบแห้ง", "tribofilament", "triflex", "twisterchain", "เมื่อมันเคลื่อนที่ igus จะพัฒนา", "xirodur", " Xiros " และ "ใช่" เป็นเครื่องหมายการค้าที่ได้รับการคุ้มครองตามกฎหมายของ igus® GmbH/ Cologne ในสหพันธ์สาธารณรัฐเยอรมนี และในกรณีที่มีผลบังคับใช้ในต่างประเทศบางประเทศ นี่เป็นรายการเครื่องหมายการค้าโดยย่อ (เช่น อยู่ระหว่างดำเนินการยื่นขอเครื่องหมายการค้าหรือเครื่องหมายการค้าจดทะเบียน) ของ igus® GmbH หรือบริษัทในเครือของ igus® ในเยอรมนี สหภาพยุโรป สหรัฐอเมริกา และ/หรือประเทศหรือเขตอำนาจศาลอื่นๆ

igus® GmbH ไม่ได้จำหน่ายผลิตภัณฑ์ใดๆ ของบริษัท Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber และผู้ผลิตไดร์ฟอื่น ๆ ทั้งหมดที่ระบุไว้ในเว็บไซต์นี้ ผลิตภัณฑ์ที่นำเสนอโดย igus® เป็นของบริษัท igus® GmbH