Energy chains Wiki


Design energy chains easily

Energy chains design Here you can find the most important information about energy chain design – basics and calculation, filling rules, and more.
To the design guidelines

Energy chain white paper

Energy chain white paper Find out from our white papers how you can improve energy supply for your application, often reducing costs.
To the white papers

Tips for energy supply systems

Tips for a robust energy supply system Valuable tips on how to plan your own energy supply system project, optimise the system and design it for the longest possible service life.
To the tips

Tech up, Cost down

Here you may discover the energy chain systems that bring Tech up and Cost down. Start innovating the technology of your machines now and bring down costs for your company.
► Tech up and Cost down now

Popular topics


The energy chain (also called e-chain ) is a machine component that guides and protects flexible cables and hoses. Its protection reduces downtime and increases the service life of cables and hoses. Save time and money when purchasing and using igus energy chains.
Elements of an energy chain Representation using the example of an E4Q chain link. Some energy chains deviate from this representation.
Energy chain elements
An energy chain consists of multiple interconnected chain links. The energy chain is closed off with mounting brackets on both sides. A chain link has the following elements:
 
1

Upper crossbar (for tubes: lid)

2

Side element – inner and/or outer side link

3

Lower crossbar (for tubes: bottom)

4

Separator for vertical separation

5

Partial shelf for horizontal separation

What are the advantages of igus energy chains?
 
  • Cable-friendly due to smooth contours
  • Lightweight, modular, strong, quiet, easy to open
  • Little easy-to-perform maintenance, easy to install
  • Predictable service life
  • Sustainability: they can be recycled instead thrown away
Where are energy chains used?Today, igus energy chains are already being used in many hundreds of thousands of applications around the world - from beverage dispensers up to steelworks. Across the globe, more than 400,000 customers from 50 branches of industry use igus energy chains.

Interactive 3D energy chain models

Govie E4Q sleeve Discover energy chain systems in interactive 3D models now
To the 3D energy chain models

Be inspired - Examples from the field

Cranes Machine tools Woodworking industry Material handling Robotics Bulk handling Offshore Explore all applications
Multi-purpose hall at HUNGEXPO

Multi-purpose hall at HUNGEXPO

Energy chains and chainflex special cables for complex installation under the hall floor
BANG slab transport crane

BANG slab transport crane

Energy chains from igus as energy supply for indoor crane under adverse conditions.
All applications

All applications with energy chains

Across the globe, more than 400,000 customers from 50 branches of industry use igus energy chains.

FAQ - frequently asked questions


How can I find the right energy chain quickly?
We recommend the product filter in the shop. In the shop, just filter by movement type and narrow down the results using the dimensions. 

How do I find the entire energy supply system with cables, mounting brackets, interior separation etc.?With the e-chain expert energy chain configurator, you can assemble your individual ready-to-connect energy chain system in just a few steps.

How long is the service life of an energy chain?
Simply use our service life calculator to determine the expected service life of the energy chain.

How can I determine the remaining service life of my energy chain during operation?
By using our i.Sense sensors you get an informed, real-time condition of your energy supply at any time.

What maximum travel length is possible?
With the rol e-chain, travels of 1,200m and more can be realised. Learn more.

How high is the standard temperature range for plastic energy chains?
As a rule, the standard temperature range for plastic energy chains is -40°C to +130°C, with +170°C in the short term.

Are there cable guides for offices and furniture?
Our award-winning cable chains have been specifically developed for offices and furniture. For example, igus offers the ZF14 or OCR cable chain for organised cable guides at the desk. Fastening options: magnetic, screwed and glued.
Are energy chains chemically resistant?
A detailed list provides information on the resistance of igus' igumid G, TE, and NB materials to many chemical substances.

Are plastic energy chains resistant to hot swarf?
Yes, plastic energy chains that use the igumid HT material can resist swarf as hot as +850°C.Can I also implement a long travel without a guide trough?Yes, with the autoglide system, you can achieve travels of up to 80m without guide troughs.

Can igus energy chains be used in the refrigeration sector?Yes, all igus energy chain materials can be used for continuous use down to -40°C.

Which energy chain is suitable for ESD use?
Yes, all energy chains made of the conductive ESD material can be found here.

Are there energy chains with FDA approval?Yes, we recommend the TH3 energy chain, which has been specifically developed for the food and beverage industry.

Can you save energy with plastic energy chains and chainflex cables?
Yes, it is possible to save up to 57% with igus plastic energy chains and up to 17% with chainflex cables. Tech up now and improve energy efficiency.How can I determine the optimal maintenance intervals for my energy supply?
With our i.Cee system for predictive maintenance, you are always shown the optimum time for maintenance in real time, depending on the real movement profile and the current status of your energy supply system.

Why energy chains from igus?


Why energy chains from igus? Quality: inspected and tested
Thanks to intensive research and extensive testing under real conditions in the industry's largest test laboratory, igus guarantees a long service life for your cable guidance system. Our continuously growing expertise is incorporated into collaboration with our customers to refine our products.
Energy chain examples More than 400,000 customers around the world are using igus energy chains
Today, igus energy chains are used in many hundreds of thousands of  applications all over the world.
Energy supply blog Interesting articles
You can find interesting articles about energy supply in our blog.


เงื่อนไข "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "รางสำหรับเครน", "ConProtect", "cradle-chain", " ;CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "รางแบบง่าย", "e-chain®", " ระบบ e-chain® ", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", " ระบบ energy chain ", "Enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear" , "iglidur", "igubal", "igumid", "igus", "igus พัฒนาการเคลื่อนที่", "igus:bike", "igusGO", "igutex", "iguverse" , "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "พลาสติกเพื่ออายุการใช้งานที่ยาวนานขึ้น", "print2mold" , "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe" , "speedigus", "superwise", "ใช้งานแบบแห้ง", "tribofilament", "triflex", "twisterchain", "เมื่อมันเคลื่อนที่ igus จะพัฒนา", "xirodur", " Xiros " และ "ใช่" เป็นเครื่องหมายการค้าที่ได้รับการคุ้มครองตามกฎหมายของ igus® GmbH/ Cologne ในสหพันธ์สาธารณรัฐเยอรมนี และในกรณีที่มีผลบังคับใช้ในต่างประเทศบางประเทศ นี่เป็นรายการเครื่องหมายการค้าโดยย่อ (เช่น อยู่ระหว่างดำเนินการยื่นขอเครื่องหมายการค้าหรือเครื่องหมายการค้าจดทะเบียน) ของ igus® GmbH หรือบริษัทในเครือของ igus® ในเยอรมนี สหภาพยุโรป สหรัฐอเมริกา และ/หรือประเทศหรือเขตอำนาจศาลอื่นๆ

igus® GmbH ไม่ได้จำหน่ายผลิตภัณฑ์ใดๆ ของบริษัท Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber และผู้ผลิตไดร์ฟอื่น ๆ ทั้งหมดที่ระบุไว้ในเว็บไซต์นี้ ผลิตภัณฑ์ที่นำเสนอโดย igus® เป็นของบริษัท igus® GmbH