Cleaning technology

Overview

For cleaning purposes, mainly plain bearings but also stainless steel shafts and drylin linear bearings from our product portfolio are used for the support of bottles in the washing chain, the automated unscrewing and emptying of bottles or in the lifting station. Here, dependence is placed on components that work reliably and at the same time without the use of lubricants, despite continual cleaning.

Used products and application examples

In the following, six important stations are shown, from the feeding of the bottles into the cleaning process via the lifting station to the transfer area of the beverage containers. On the right, there is a link to the user report regarding a modern washing system for kegs - the Innokeg AF-C Transversal from KHS.


Overview


1. Keg handling

2. Bottle washing machines

3. Bottle unscrewing and emptying

4. Bottle rinser

5. Transfer wheels / Rinsing
Innokeg AF-C Transversal KHS With Innokeg AF-C Transversal, KHS has developed an extremely flexible cleaning and filling system for kegs.
Conveyor technology

1. Keg handling

A drylin ZLW linear axis conveys the bottles or kegs to the subsequent stations. It is characterised by its excellent robustness even under heavy weight loads.
Washing chain

2. Bottle washing machines

In the washing chain, the bottles are mounted on iglidur J plain bearings in such a way that they can be pivoted.

Bottle unscrewing and emptying

3. Bottle unscrewing and bottle emptying

Here plain bearings made of iglidur J are used together with precision stainless steel shafts and linear bearing drylin RJUM, with linear liner JUM-01 to optimise the running performance.
Bottle gripper

4. Bottle rinser

iglidur J plain bearings are used for the bottle gripper. iglidur J plain bearings enable pivoting and are used as spray pipe bearings.
Transfer wheel / transfer table

5. Transfer wheel / Rinsing

iglidur J plain bearings have been fitted here as bearings for the main shaft to facilitate transfer wheel rotation and as bearings for the gripper jaws.


Application examples of our customers

Injection-moulded clamping star wheel in bottling plant

The MultiGuide Base from Krones makes changing sets superfluous. The clamps and rollers are special parts while the plain bearings are made of iglidur X.

Bottle unscrewing and emptying system

Reliable plain bearings for restricted installation space and continuous operation in Rink beverage machines

Cleaning system for kegs

drylin stainless steel guides enable compact and cost-effective cleaning system for kegs

And many more ...

Discover even more successful applications in the beverage, food and packaging industries.

ที่ปรึกษาและการสนับสนุน

เรายินดีให้คำปรึกษากับคุณ

จัดส่งและให้คำปรึกษา

ในบุคคล:

วันจันทร์ถึงวันศุกร์ตั้งแต่เวลา 8.30 น. - 5.30 น.

Online:

วันจันทร์ถึงวันศุกร์ตั้งแต่เวลา 8.30 น. - 5.30 น.


เงื่อนไข "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "รางสำหรับเครน", "ConProtect", "cradle-chain", " ;CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "รางแบบง่าย", "e-chain®", " ระบบ e-chain® ", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", " ระบบ energy chain ", "Enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear" , "iglidur", "igubal", "igumid", "igus", "igus พัฒนาการเคลื่อนที่", "igus:bike", "igusGO", "igutex", "iguverse" , "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "พลาสติกเพื่ออายุการใช้งานที่ยาวนานขึ้น", "print2mold" , "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe" , "speedigus", "superwise", "ใช้งานแบบแห้ง", "tribofilament", "triflex", "twisterchain", "เมื่อมันเคลื่อนที่ igus จะพัฒนา", "xirodur", " Xiros " และ "ใช่" เป็นเครื่องหมายการค้าที่ได้รับการคุ้มครองตามกฎหมายของ igus® GmbH/ Cologne ในสหพันธ์สาธารณรัฐเยอรมนี และในกรณีที่มีผลบังคับใช้ในต่างประเทศบางประเทศ นี่เป็นรายการเครื่องหมายการค้าโดยย่อ (เช่น อยู่ระหว่างดำเนินการยื่นขอเครื่องหมายการค้าหรือเครื่องหมายการค้าจดทะเบียน) ของ igus® GmbH หรือบริษัทในเครือของ igus® ในเยอรมนี สหภาพยุโรป สหรัฐอเมริกา และ/หรือประเทศหรือเขตอำนาจศาลอื่นๆ

igus® GmbH ไม่ได้จำหน่ายผลิตภัณฑ์ใดๆ ของบริษัท Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber และผู้ผลิตไดร์ฟอื่น ๆ ทั้งหมดที่ระบุไว้ในเว็บไซต์นี้ ผลิตภัณฑ์ที่นำเสนอโดย igus® เป็นของบริษัท igus® GmbH