igusigus-icon-cart(0)

Harnessed Profibus cables, TPE, connector A: Phoenix Contact M12, 5-pin, socket, straight, connector B: Phoenix Contact M12, 5-pin, socket, angled

BUS9041211 product image
igus-icon-lupe
  • Application: For very high stress
  • Outer jacket: TPE
  • Overall shield
  • Oil resistance: oil-resistant (based on DIN EN 60811-404), bio-oil-resistant (based on VDMA 24568 tested with Plantocut 8 S-MB by DEA)
  • Flame retardant
  • Hydrolysis and microbe-resistant
  • UV-resistant
  • chainflex® class: 6.6.4.1