My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

drylin parallel kinematics

Products

Number of products: 7

drylin® D1 dryve for stepper(ST), DC and EC/BLDC motors
  • A wide range of automation tasks by simple parameterisation, no programming necessary
  • For single axes, line, flat, linear and room linear robots and delta robots
  • No software installation or app required
  • Use with PC, tablet or smart phone
  • Stepper (ST), DC and EC/BLDC motors with up to 21A peak currents and 48V
  • Digital inputs/outputs, analogue inputs, CANopen, ModbusTCP (CANopen Gateway) for connection to master control systems such as Siemens or Beckhoff
     
    All relevant documents:
    Go to download portal

450.00 USD/Pc.

1 items, thereof ready for shipping:
1 in 24 hours
To the product page
drylin® D3 dryve for direct current motors
  • Simple automation directly using the control system without software and/or PC
  • Operation with limit switch or via power consumption
  • Left/right operation and speed control directly on the housing
  • Option for external switches/joysticks
  • Various modes of operation, such as tip operation and start to finish (semi-automatic)
  • Various adjustable acceleration ramps
  • Power supply via 24V/2.5A
     
    All relevant documents for D3 dryve:
    Go to download portal
     

158.00 USD/Pc.

1 items, thereof ready for shipping:
1 in 24 hours
To the product page
drylin delta robot | Workspace 360mm
  • For loads up to 5.0[kg]
  • for precision requirements up to approx. 0.5mm
  • for speeds up to max. 3.0m/s

4,449.38 USD/Pc.

To the product page
drylin delta robot | Workspace 660mm
  • For loads up to 5.0[kg]
  • for precision requirements up to approx. 0.5mm
  • for speeds up to max. 0.7m/s

5,487.56 USD/Pc.

To the product page
drylin delta robot| Calibrating pin
  • for easy positioning at the zero point

Upon request

1 items, thereof ready for shipping:
1 in 24 hours
To the product page
drylin delta robot | cable clip
  • Safe cable guidance
  • Lightweight
  • Easy to fit

Upon request

1 items, thereof ready for shipping:
1 in 24 hours
To the product page
drylin delta robot | Cable set
  • 3x motor cable, straight connector
  • 3x encoder cable, straight connector
  • 3x proximity switches normally closed contact (NC) PNP
  • 3x proximity switches, straight connector

542.45 USD/Pc.

3 items, thereof ready for shipping:
3 in 24 hours
To the product page

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h