igusigus-icon-cart(0)

Data cables

In order to realise a high and safe data transmission in your application, our data cables are mostly shielded and constructed in such a way that they can also reliably transmit data in motion. In addition, all data cables are characterised by a high level of EMC safety due to their shielding. Our chainflex data cables are available in three different electrical constructions as well as in various mechanical qualities. Depending on the application, you can choose between cores wound in layers, twisted pair or twisted pair with pair shielding. Simply select the appropriate data cable with the corresponding outer jacket material (PUR,PVC,TPE) and buy online. In the energy chain, chainflex data cables can be used with a bend radius of up to 6.8 x d. Our data cables have been tested and inspected in our own test laboratory on more than 3,800m², so that we can give you a guarantee of up to 4 years. Order your suitable data cable easily and conveniently online here!

Number of products 0

Consulting

I would be happy to answer your questions personally

Luther Tan
Luther Tan

igus-icon-phone+65 9773 8793

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h