igusigus-icon-cart(0)

Pneumatic hoses

Robust yet flexible, cost-effective yet long-lasting: this mix of advantageous properties score high for the pneumatic hoses from igus®. The PE and PU hoses withstand pressures of up to 12 bar, are resistant to abrasion, oil, coolant and temperatures from -25 °C up to +80 °C. The hoses are PVC- and halogen-free (EN 60754), suitable for cleanrooms (ISO Class 1 at CAPE. A.) and vacuum applications.  Order without minimum order quantity from 1 m length and benefit from our free cutting service.

Number of products 0

Consulting

I would be happy to answer your questions personally

Luther Tan
Luther Tan

igus-icon-phone+65 9773 8793

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h