igusigus-icon-cart(0)

iglidur® G, thrust washer, mm

The all-round classic with an outstanding price-performance ratio. 

iglidur® G, thrust washer, mm drawing
igus-icon-lupe
  • Part number: GTM-1120-005
  • Material: iglidur® G
  • Shape: Shop thrust washers
  • Dimensions:
    • d1 11 mm
    • d2 20 mm
    • s 0.5 mm
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:

    Not available

    igus-icon-info-circle-gray
Material properties:
  • The best-selling iglidur material worldwide
  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective
Total price:

plus VAT and shipping charges

igus-icon-lieferzeit
สินค้าพร้อมจัดส่งภายใน 10 - 15 วันทำการ

iglidur® A500 | The endurance runner at higher temperatures in the food sector
Bearings made of iglidur® A500 are approved for direct contact with foodstuffs. They have an exceptionally good chemical resistance and are thus suitable for the most difficult applications in the environment of machines for the food industry. Although iglidur® A500 is a very soft material, it also has excellent compressive strength, even at high temperatures.

Typical areas of application

Beverage industry
Food industry
Medical technology

Here you will find further possible applications:
Industry solutions

 

When to use it?
  • When FDA compliance is required
  • When a high chemical resistance is required
  • When good abrasion resistance is required
  • Temperature-resistant from -100°C to +250°C
When not to use it?

Use our filter options to find the right product for you 

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® bearings depend on the material and wall thickness. The moisture absorption and thermal expansion are decisive for the material. Bearings with low moisture absorption can be installed with a small bearing clearance. The following applies to the wall thickness: the thicker the bearings, the greater the bearing clearance must be.
Test procedure

Installation
iglidur® bearings are press-fit bearings. The inner diameter is set with the corresponding tolerance only after pressing into the housing bore. The press-fit interference can be up to 2% of the inner diameter. This ensures a secure press fit of the bearings. Axial or radial displacements in the housing are thus reliably avoided.
iglidur® - installation, bonding, machining

Unsure if it fits?

Consulting

I would be happy to answer your questions personally

Aw Kai Hua
Aw Kai Hua

igus-icon-phone+65 9679 8960

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h