1 from 2
igus-icon-lupe
- Part number: JVFL-16
- Material: iglidur® J
- Shape: Shop pre-loaded two hole flanged bearings
- Dimensions:
- d1 16 mm
- Adjust dimension
- Manufacturing method: Injection moulding
- Service life:
Not available
igus-icon-info-circle-gray
- High wear resistance
- Resistance to dust and dirt
- Cost-effective
Total price: 40,199.00 THB401.99 THB / pc.
plus VAT and shipping charges
igus-icon-lieferzeit
สินค้าพร้อมจัดส่งภายใน 10 - 15 วันทำการ
iglidur® J - maintenance-free two hole flange bearing
With this design, it is possible to use iglidur® high-performance plain bearings in locations where recommended housing hole tolerances are not possible. Due to the design of the bearing, high loads are possible although minimum requirements are put on the precision of the housing.
iglidur® J two hole flange bearing covers an extremely wide range of different requirements. The material is ideal for universal applications, a true 'all-rounder'. Typical applications include medium to high loads, medium surface speeds and medium temperatures. iglidur® J is the decathlete among iglidur® materials. It performs exceedingly well in all technical disciplines and is the classic all-rounder, primarily with respect to the overall general, mechanical, thermal and tribological specifications.
Assembly
Various securing methods are considered depending on the loads. For low radial loads, it is sufficient to mount iglidur® flange bearings on one surface simply with two bolts. For higher radial loads, it is advisable to support the iglidur® flange bearing in a hole on the reinforced side in the direction of the load. For this hole, large tolerances are permitted, since it serves only as additional support for the iglidur® flange bearing. In order to achieve higher radial loads in the bearings, the iglidur® flange bearing can be pressfitted into a recommended housing hole with H tolerances. The additional bolts ensure the fit of the bearing in the housing. No special tools or equipment are required to install iglidur® maintenance-free flange bearings. Even aligning bearings on shafts with multiple bearings is easy during installation.
With this design, it is possible to use iglidur® high-performance plain bearings in locations where recommended housing hole tolerances are not possible. Due to the design of the bearing, high loads are possible although minimum requirements are put on the precision of the housing.
iglidur® J two hole flange bearing covers an extremely wide range of different requirements. The material is ideal for universal applications, a true 'all-rounder'. Typical applications include medium to high loads, medium surface speeds and medium temperatures. iglidur® J is the decathlete among iglidur® materials. It performs exceedingly well in all technical disciplines and is the classic all-rounder, primarily with respect to the overall general, mechanical, thermal and tribological specifications.
- Very good wear resistance
- Lightweight
- Lubrication-free
When to use it?
| When not to use it?
|
Assembly
Various securing methods are considered depending on the loads. For low radial loads, it is sufficient to mount iglidur® flange bearings on one surface simply with two bolts. For higher radial loads, it is advisable to support the iglidur® flange bearing in a hole on the reinforced side in the direction of the load. For this hole, large tolerances are permitted, since it serves only as additional support for the iglidur® flange bearing. In order to achieve higher radial loads in the bearings, the iglidur® flange bearing can be pressfitted into a recommended housing hole with H tolerances. The additional bolts ensure the fit of the bearing in the housing. No special tools or equipment are required to install iglidur® maintenance-free flange bearings. Even aligning bearings on shafts with multiple bearings is easy during installation.
Unsure if it fits?