- Dimensional series:
E based on DIN ISO 12240
- Housing
material: igumid G
- Spherical ball
material: iglidur® J
- Very
easy installation by clipping into sheet metal
igubal® clip bearing
igubal®
clip bearing
The
igubal® clip bearings are the perfect solution for simple and
fast mounting in sheet metal. The bearings are available in the dimensional series E, based on
DIN ISO 12240, and consist of a housing made of igumid G and a
spherical ball made of iglidur® J.
By clipping into sheet metal, mounting the bearings is particularly quick and easy. An additional locating spigot is not necessary, as the bearings
are held securely in the sheet metal by the clips. Thanks to their low installation height,
the igubal® clip bearings are particularly space-saving and are ideal for
thin-walled constructions.
Tolerances
Maintenance-free igubal® spherical bearings have an inner diameter tolerance according to E10. The shaft tolerance should be between h6 and h9. The bearing clearance compensates for bearing expansion due to warming.