igusigus-icon-cart(0)

Slewing ring bearings - iglidur® PRT

The range of igus® PRT polymer slewing ring bearings covers a wide spectrum of applications. Eight standard sizes are available between inner diameters 20 mm and 300 mm. In addition, the program includes very light and at the same time stable slewing ring bearings, for example with aluminum housings, angle limiters, external as well as internal splines, detent function and stainless steel. The polymer slewing ring bearings are suitable for applications with high loads.

Number of products 0

Consulting

I would be happy to answer your questions personally

Aw Kai Hua
Aw Kai Hua

igus-icon-phone+65 9679 8960

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h