igusigus-icon-cart(0)

AIDA Cables

Ready-to-connect AIDA extension cables for automation

Here you will find all ready-to-connect extension cables suitable for the Automation Initiative of German Automobile Manufacturers (AIDA). This initiative specifies guidelines for the cabling between the control cabinet, the robot base and the moving robot axes. At last, this cable type is available as igus® readycable® for robot cabling in the automotive industry. and now offers ready-to-connect chainflex® cables for safe use in moving applications.
We offer AIDA cable configurations with HARTING push-pull components in different chainflex qualities. The extension cables offer further savings potential, as the usual junction boxes (female / female coupler) can be omitted.

All ready-to-connect cables are 100% tested and marked with a test seal.

 

Number of products 0

Consulting

I would be happy to answer your questions personally

Luther Tan
Luther Tan

igus-icon-phone+65 9773 8793

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h