igusigus-icon-cart(0)

Planetary gear

Planetary gearboxes are considered the precision solution for demanding applications in industry, robotics and automation. Their unique mode of operation enables exceptional performance and efficiency, making them ideal for applications with high demands on precision, reliability and load capacity. The use of motion plastics® enables quiet and smooth running without lubrication. Our planetary gearboxes are characterized by their compact design, which enables high power density and maximum torque transmission with minimum space requirements. This makes them particularly suitable for applications where lack of space is a challenge. In addition, our drygear® planetary gearboxes offer high ratio accuracy and minimal backlash and friction losses, resulting in precise and reliable performance. Our gearboxes are designed for connection to various NEMA motors.

Number of products 0

Consulting

I would be happy to answer your questions personally

Aw Kai Hua
Aw Kai Hua

igus-icon-phone+65 9679 8960

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h