igusigus-icon-cart(0)

Pedestal-type ball bearings

Polymer pedestal-type ball bearings are up to 60% lighter and up to 40% more cost-effective than metal bearings. They also enable economically efficient operation. The bearings enable low-friction and hygienic dry operation. They are resistant to corrosion and media, optionally non-magnetic, electrically insulating and long-lasting.   
igus® offers the xiros® pedestal-type ball bearings with two types of igubal® housing: an especially compact, rigid version whereby the stainless steel or glass balls roll directly in the housing. And a self-aligning version that compensates for misalignment.

Number of products 0

Consulting

I would be happy to answer your questions personally

Luo Zhao Ming
Luo Zhao Ming

igus-icon-phone+65 8798 1095

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h