igusigus-icon-cart(0)

Radial deep groove ball bearings

The xiros® radial deep groove ball bearings consist of high-performance polymers, whereby stainless steel or glass balls move in the cage. This has many advantages: The polymer bearings are up to 40% more cost-effective and 60% lighter than comparable metal bearings. They nevertheless meet the requirements of everyday industrial life; thanks to many years of research work in the igus® laboratories, the polymer bearings are corrosion-free, media- and temperature-resistant and therefore long-lasting. In addition, they enable maintenance-free, low-friction and hygienic dry operation. Without a single drop of lubricating oil.

Number of products 0

Consulting

I would be happy to answer your questions personally

Luo Zhao Ming
Luo Zhao Ming

igus-icon-phone+65 8798 1095

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h