igusigus-icon-cart(0)

Direct-current motors

The DC motors are suitable for simple linear movements without complex external power electronics. They are quiet, effective and compact. Due to their particularly space-saving design, they are no longer dependent on the motor flange and coupling. The fact that DC motors can be operated via a power supply unit, battery or motor control system speaks in their favour. They are also temperature-resistant between -10 and +60°C.

Number of products 0

Consulting

I would be happy to answer your questions personally

Ong Liang You (Ryan)
Ong Liang You (Ryan)

igus-icon-phone+65 9642 2939

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h