igusigus-icon-cart(0)

Motor control

The igus® D1 and D2 motor control system can be used for any type of motor. With the exception of the igus® D3 motor control system, all can be operated at 48V. The igus® D3 motor control system works with 24V. The motor control systems D3, D7, D8 and D9 are intended for simple automation directly on the control system and therefore do not require any software and/or PC. The igus® D1 and D2 motor control system also do not require any additional software installation, but are programmed based on web browsers. In this way, settings can be parametrised on the PC but also on the tablet and smart phone. No programming knowledge is required for this. All output stages can also work as slaves, making them versatile.

Number of products 0

Consulting

I would be happy to answer your questions personally

Ong Liang You (Ryan)
Ong Liang You (Ryan)

igus-icon-phone+65 9642 2939

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h