igusigus-icon-cart(0)

Stepper motor gearbox

Motor gearboxes are exclusively planetary gears and have reduction ratios. The advantages of the gearboxes are that they have a service life of up to 30,000 hours, are maintenance-free and lubrication-free. They also have an extreme temperature resistance of -10°C to 90°C. The motor gearboxes are available in two different sizes. The flange size of 60 mm is suitable for stepper motors and EC/BLDC motors in size NEMA 23 and 24 - flange dimensions 56 mm and 60 mm. The motor gearbox with a flange size of 90 mm is suitable for the large NEMA 34 - flange size 86 mm. For all gearboxes, a choice can be made between the reduction ratio: 3, 5, 10, 15, 20 and 40.

Number of products 0

Consulting

I would be happy to answer your questions personally

Ong Liang You (Ryan)
Ong Liang You (Ryan)

igus-icon-phone+65 9642 2939

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h