Guide troughs for long travels

Guide trough is used in long travels where the e-chain® glides (according to chain type from 5m-12m). They support the smooth low friction operation of the igus energy chains and energy tubes. If the fixed end is installed at the centre of the travel ("centre-fixed"), the energy chains glide on themselves for half the travel. For the other half, we recommend glide bars installed in the trough, on which the e-chains glide. Guide troughs have glide bars made of highly abrasion-resistant plastic (exception RS - glide surface steel).

Alu SuperTroughs

Basic design for general mechanical engineering. Heavy-duty version for plant construction.

Material of the side parts: aluminium

Aluminium SuperTrough - The igus standard for guide troughs

  • Construction kit system in two versions - basic and heavy duty
  • Very simple, modular assembly
  • Glide strips for abrasion protection at high speed
  • Corrosion-resistant, seawater-resistant aluminium profile
  • Flexible assembly - fastening on substructure independent of profile lengths and butt joints
  • Interface connector - plastic with snap-lock mechanism
  • Polymer glide bar made of high-molecular-weight PE
  • Bottom clamp attached either inwards or outwards - directly on the surface or on the C-profile
  • Conductivity according to DIN EN 61537 - standard
  • Glide strips and a rubber profile that can be inserted for minimising operation noise
  • Bottom clamp for a secure hold even in demanding applications
  • Fixed-end module allows for fast and easy fastening of the e-chain fixed end to the super aluminium trough without drilling
Super aluminium trough installation instructions

970.30.SL / 970.31.SL

Outer height of trough side part: 77mm
For series: E2 - 10 & B15/Zipper - 15 & R15

970.30.SL / 970.32.SL

Outer height of trough side part: 77mm
For series: 1500/E4.21

971.30.SL / 971.31.SL

Outer height of trough side part: 87mm
For series: E2.26/2500/255/R48/E6.29/R6.29/EF61.29/E61.29 


972.02.30.SL / 972.02.31.SL

Outer height of trough side part: 87mm
For series: E4.31L/R4.31L/E4.28/R4.28/
E61.35/E6.35


972.30.SL / 972.31.SL

Outer height of trough side section: 117 mm
For series: E4.38L / R4.38L / E4.32 / H4.32 / R4.32 / E61.40 / E6.40 / R6.40 / E4Q.34 / H4Q.34


972.30.SL / 972.32.SL

Outer height of trough side part: 117mm
For series: E2.38/2700/R58


973.30.SL / 973.31.SL

Outer height of trough side section: 144 mm
For series: E2.48 / 3500 / R68 / E4.48L / R4.48L / E4.42 / H4.42 / R4.42 / E61.52 / E6.52 / R6.52 / E4Q.44 / H4Q.44


974.30.SL / 974.31.SL

Outer height of trough side section: 184 mm
For series: E4.64L / E4.56 / H4.56 / R4.56 / 14040 / 14140 / R18840 / 14240 / 14340 / E61.62 / E6.62 / E4Q.58 / H4Q.58


974.30.SL.HD/974.31.SL.HD

"Heavy-Duty" version
Outer height of trough side part: 184mm
For series: E4.56/H4.56/R4.56/14040/14140/18840/
14240/14340/E61.62/E6.62


975.30.SL / 975.31.SL

Outer height of trough side section: 184 mm
For series: E4.80 / H4.80 / R4.80 / 15050 / 15150 / R19850 / 15250 / 15350 / E61.80 / E6.80 / E4Q.82 / H4Q.82


975.30.SL.HD/975.31.SL.HD

"Heavy-Duty" version
Outer height of trough side part: 184mm
For series: E4.80/H4.80/R4.80/15050/15150/19850/15250/15350/E61.80/E6.80


Fixed end module/terminal

Fixed end module for the Alu SuperTrough
Quick fastening
Drilling not necessary
Installation of the plastic fixed point modules in the Alu SuperTrough

Steel guide trough

For very robust plant construction

Material of the side parts: Galvanized steel / stainless steel on request
Steel guide trough

Special feature: Guide troughs made of steel - very stable and rugged for heavy machinery

  • very strong and tough guide trough made of steel
  • Easy assembly due to installation set for joint and attachment surface connection
  • Easy mounting directly to the base of the C-profile
  • Large range, two piece design, adjustable to e-chain® width
  • Available in galvanised steel and stainless steel (Materials: 1.4301, 14404, 14571)
  • Plastic glide bar made of PE
  • Side sections are installed with the appropriate clearance and attached to the underlying surface
  • Fixed end module option available, for fast and easy mounting - without any drilling
  • Conductivity according to DIN EN 61537 - standard
Installation video for steel guide troughs

90.30 / 90.31

Outer height of trough side part: 480mm
For series: 800/840

92.30 / 92.31

Outer height of trough side part: 70mm
For series: E2.26/2500/255/E6.29/R6.29/
EF61.29/E61.29

93.30 / 93.31

Outer height of trough side section: 130 mm
For series: E2.48 / 3500 / R68 / E4.42 / R4.42 / R4.48L / E6.52 / R6.52 / E61.52 / E4Q.44 / H4Q.44


94.30 / 94.31

Outer height of trough side section: 170 mm
For series: E4.56 / H4.56 / R4.56 / 14040 /14140 /
R18840 / 14240 / 14340 / E6.62 / E4.64L / E4Q.58 / H4Q.58


95.30 / 95.31

Outer height of trough side part: 100mm
For series: E2.38/2700


96.30 / 96.31

Outer height of trough side section: 220 mm
For series: E4.80 / H4.80 / R4.80 / 15050 / 15150 / R19850 / E6.80 / E61.80 / E4Q.82 / H4Q.82


97.30 / 97.31

Outer height of trough side section: 130 mm
For series: E4.32 / H4.32 / R4.32 / E4.38L / R4.38L / E6.40 / R6.40 / E61.40 / E4Q.34 / H4Q.34


98.30 / 98.31

Outer height of trough side part: 300mm
For series: E4.112/4.112/1640/R1608


99.30 / 99.31

Outer height of trough side part: 130mm
For series: E4.28/R4.28/E4.31L/R4.31L/E6.35/E61.35


91.10 - 91.71

Outer height of trough side part: 48mm
For series: E2 mini - 10 & B15/Zipper - 15 & R15

Tubular trough RS system

Lets light and dirt through

The igus tubular troughs are simple and reasonable options to safely guide e-chains®. Recommended for less demanding applications and applications with travel speeds less than 2m/s, as well as travel distances less than 50m.
  • For application areas where dirt or chips occur - the waste simply falls through the spaces
  • No difficult setting of the correct width - the fitting spacers are delivered with the complete order
Tubular trough system RS

92.70 / 92.71

Outer height of trough side part: 90mm
Series: E2.26/2500/255

93.70 / 93.71

Outer height of trough side part: 146mm
For series: E2.48/3500

95.70 / 95.71

Outer height of trough side part: 126.3mm
For series: E2.38/2700

Snap-in troughs system

Very simple and cost-effective

The igus snap-in trough is an easy to install, space-saving, cost-effective trough system for applications up to 50m long.
  • Smaller than conventional troughs
  • Quick and easy assembly
  • Fixed inner width due to spacer
  • No complex width setting required
  • No sharp metal edges internally with covered connectors
  • Slim trough parts made of galvanised steel (stainless steel upon request)
Snap-in troughs system

91.930 / 91.931

Outer height of trough side part: 55.5mm
For series: Zipper -  15 & R15/E2 mini - 10 & B15

92.930 / 92.931

Outer height of trough side part: 76.6mm
For series: E2.26/2500/255

93.930 / 93.931

Outer height of trough side part: 138.6mm
For series: E2.48/3500


95.930 / 95.931

Outer height of trough side part: 106.6mm
For series: E2.38/2700

You might also be interested in this

Support trays for energy chains

Steel and aluminium support tray For safe and quiet operation in unsupported energy chain applications. Made of steel and super aluminium.

Trough clip

Trough clip The cable guide for the static cable run on the outside of an aluminium SuperTrough.

smart plastics: i.Cee Wonderbox

Predictive service life information on long travels for each individual chain link

ที่ปรึกษาและการสนับสนุน

เรายินดีให้คำปรึกษากับคุณ

Photo
Denis Yap

Product Manager for e-chain systems® ASEAN

เขียนอีเมล

จัดส่งและให้คำปรึกษา

ในบุคคล:

วันจันทร์ถึงวันศุกร์ตั้งแต่เวลา 8.30 น. - 5.30 น.

Online:

วันจันทร์ถึงวันศุกร์ตั้งแต่เวลา 8.30 น. - 5.30 น.


เงื่อนไข "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "รางสำหรับเครน", "ConProtect", "cradle-chain", " ;CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "รางแบบง่าย", "e-chain®", " ระบบ e-chain® ", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", " ระบบ energy chain ", "Enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear" , "iglidur", "igubal", "igumid", "igus", "igus พัฒนาการเคลื่อนที่", "igus:bike", "igusGO", "igutex", "iguverse" , "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "พลาสติกเพื่ออายุการใช้งานที่ยาวนานขึ้น", "print2mold" , "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe" , "speedigus", "superwise", "ใช้งานแบบแห้ง", "tribofilament", "triflex", "twisterchain", "เมื่อมันเคลื่อนที่ igus จะพัฒนา", "xirodur", " Xiros " และ "ใช่" เป็นเครื่องหมายการค้าที่ได้รับการคุ้มครองตามกฎหมายของ igus® GmbH/ Cologne ในสหพันธ์สาธารณรัฐเยอรมนี และในกรณีที่มีผลบังคับใช้ในต่างประเทศบางประเทศ นี่เป็นรายการเครื่องหมายการค้าโดยย่อ (เช่น อยู่ระหว่างดำเนินการยื่นขอเครื่องหมายการค้าหรือเครื่องหมายการค้าจดทะเบียน) ของ igus® GmbH หรือบริษัทในเครือของ igus® ในเยอรมนี สหภาพยุโรป สหรัฐอเมริกา และ/หรือประเทศหรือเขตอำนาจศาลอื่นๆ

igus® GmbH ไม่ได้จำหน่ายผลิตภัณฑ์ใดๆ ของบริษัท Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber และผู้ผลิตไดร์ฟอื่น ๆ ทั้งหมดที่ระบุไว้ในเว็บไซต์นี้ ผลิตภัณฑ์ที่นำเสนอโดย igus® เป็นของบริษัท igus® GmbH