My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Further kinematics

Products

Number of products: 6

drylin HSQ | Lift/swivel unit | Stranded wire version
  • Geared hard anodised, corrosion-resistant square hollow section
  • Combination with iglidur J low friction element
  • Modular design
  • Drive: NEMA11 and NEMA17 stepper motors with stranded wire
drylin HSQ | Lift/swivel unit | Encoder version
  • Geared hard anodised, corrosion-resistant square hollow section
  • Combination with iglidur J low friction element
  • Modular design
  • Drive: NEMA11 and NEMA17 stepper motors with encoder
drylin SLQ | Linear module
  • Torque-resistant, lubrication-free linear module. Low mass and compact in the working area
  • Quiet and lightweight
  • Compact structure
  • Corrosion-free
  • No electronics in the working area
robolink® W draw-wire robots
  • Many combinations possible
  • Design flexibility
  • Up to 6 degrees of freedom
drylin® QLA | telescopic actuator | electric; NEMA17, lead screw motor
  • Manual or electrical adjustment with telescopic guide
  • Drive: NEMA17 lead screw  motor with or without encoder
  • Max. extension length: 300 mm
  • Max. compression force: 100N
drylin® QLA | telescopic actuator | electric; NEMA17, lead screw motor with encoder
  • Manual or electrical adjustment with telescopic guide
  • Drive: NEMA17 lead screw motor with or without encoder
  • Max. extension length: 300mm
  • Max. compression force: 100N

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h