Precisely adjustable plastic plain bearings in surgical lights from TRUMPF

TRUMPF iLED surgical light

TRUMPF Medical Systems

The TRUMPF iLED surgical light enables the adaptation to individual surgical operation situations.
The motor-powered swiveling LED wings are adjusted with the aid of JVFM-0810-08.

Advantages:

Clearance-free

Noise-free operation

maintenance free

Hygienic

Profile

  • What was needed: iglidur plain bearing technology
  • Requirements: Clearance-free and quiet operation, high hygiene requirements, lubrication and maintenance-free function.
  • Industry: medical equipment
  • Success for the customer: The iglidur plain bearings work reliably and without external lubrication. Due to the low friction coefficients in dry operation and the very low stick-slip tendency, the system is quiet and enables precise adjustment of the surgical lights.
Discover all products for medical technology
iLED operating light from TRUMPF

Problem

The TRUMPF Group is a renowned manufacturer of machine tools. However, the company also covers other sectors, such as medical technology. In the field of surgical lights, TRUMPF develops and produces the iLED series, which features innovative concepts, long-lasting LED technology, adjustable colour temperatures, integrated camera technology or shadow correction.
Another important feature of such surgical lights is the motorised, flexibly adjustable LED wings, which are designed to provide the best possible illumination of the patient during surgery.
For the pivoting movement, plain bearings are required which, especially in the highly sterile environments in which the surgical lights are found, are subject to the highest demands in terms of hygiene and freedom from lubricants. Likewise, they must always function reliably and maintenance-free.

Solution

This task is fulfilled today by preloaded bearings made of the high-performance material iglidur. Like all bearings from the iglidur product range, they work reliably over the long term without any external lubrication and are therefore maintenance-free. In addition to long service life, the bearings also stand for maximum comfort in terms of noise development. So that the surgeon can concentrate fully on his work, there is no cause for distraction whatsoever from the moving components of the surgical lights. Here, the very low coefficients of friction in dry operation and the very low stick-slip tendency benefit the operating room staff. The clearance-free arrangement of the plain bearings was also required here in order to ensure precise and problem-free adjustment of the luminaires at any time according to the user's wishes.


ที่ปรึกษาและการสนับสนุน

เรายินดีให้คำปรึกษากับคุณ

Photo
Aw Kai Hua

Product Manager iglidur® bearings ASEAN

เขียนอีเมล

จัดส่งและให้คำปรึกษา

ในบุคคล:

วันจันทร์ถึงวันศุกร์ตั้งแต่เวลา 8.30 น. - 5.30 น.

Online:

วันจันทร์ถึงวันศุกร์ตั้งแต่เวลา 8.30 น. - 5.30 น.


เงื่อนไข "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "รางสำหรับเครน", "ConProtect", "cradle-chain", " ;CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "รางแบบง่าย", "e-chain®", " ระบบ e-chain® ", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", " ระบบ energy chain ", "Enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear" , "iglidur", "igubal", "igumid", "igus", "igus พัฒนาการเคลื่อนที่", "igus:bike", "igusGO", "igutex", "iguverse" , "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "พลาสติกเพื่ออายุการใช้งานที่ยาวนานขึ้น", "print2mold" , "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe" , "speedigus", "superwise", "ใช้งานแบบแห้ง", "tribofilament", "triflex", "twisterchain", "เมื่อมันเคลื่อนที่ igus จะพัฒนา", "xirodur", " Xiros " และ "ใช่" เป็นเครื่องหมายการค้าที่ได้รับการคุ้มครองตามกฎหมายของ igus® GmbH/ Cologne ในสหพันธ์สาธารณรัฐเยอรมนี และในกรณีที่มีผลบังคับใช้ในต่างประเทศบางประเทศ นี่เป็นรายการเครื่องหมายการค้าโดยย่อ (เช่น อยู่ระหว่างดำเนินการยื่นขอเครื่องหมายการค้าหรือเครื่องหมายการค้าจดทะเบียน) ของ igus® GmbH หรือบริษัทในเครือของ igus® ในเยอรมนี สหภาพยุโรป สหรัฐอเมริกา และ/หรือประเทศหรือเขตอำนาจศาลอื่นๆ

igus® GmbH ไม่ได้จำหน่ายผลิตภัณฑ์ใดๆ ของบริษัท Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber และผู้ผลิตไดร์ฟอื่น ๆ ทั้งหมดที่ระบุไว้ในเว็บไซต์นี้ ผลิตภัณฑ์ที่นำเสนอโดย igus® เป็นของบริษัท igus® GmbH