Fish, meat and sausage processing

Overview

In the processing of sausage, fish and meat products, for example, bearing components used in cutting machines or in conveyor technology are confronted with high demands resulting from the hygiene requirements in food technology as well as increasing expectations on the performance of the systems. The absolute freedom from lubrication and maintenance, long service life under continuous operation as well as chemical resistance and low moisture absorption are just a few examples of the high industry standards.

Used products and application examples

Using the example of a cutting machine with a high-speed stacking system from Treif Maschinenbau GmbH, we show below the central sections of such systems and the use of our polymer bearing technology in the work processes. Above all, the following stations should be mentioned here:
1. Cutting material holder

2. Stacking fork

3. Pregripper / Feeding tower

4. Knife edge guide
Treif cutting machine For more than 20 years, Treif Maschinenbau GmbH has been using plastic plain bearings in its food cutting machines. The technical requirements are constantly increasing.
Linear feed cutting material holder

1. Cutting material holder

A combination of external stainless steel shafts and drylin linear liners has proven itself for the linear feed of the cutting material holder by a synchronised toothed belt drive.
Schiwa TH3 energy chain

2. Energy supply system product gripper

The TH3 energy chain ensures clean, hygienic media and energy supply to the individual product grippers.
Stacking fork for inserting the slices

3. Stacking fork

Where the material is inserted, ready to be cut, additional lubrication-free and corrosion-free iglidur J polymer bearings are installed for the material holder.
Pre-gripper / Feeding tower

4. Pre-gripper/feeding tower

Soft stainless steel shafts and linear sliding elements are used to feed the material in the direction of the cutting blade. The pivotal bearing of the feeding tower uses iglidur G polymer bearings.
Knife edge guide

5. Knife edge guide

In the actual cutting process or To guide the knife edge, various iglidur lubrication-free and corrosion-free open and closed drylin linear plain bearings are used.

Application examples of our customers

Slicing system

FDA-compliant igus e-chains help meet the strict safety and hygiene requirements in this slicing system for sausage, ham and cheese.

Separating machine for sausage links

In this machine, the sausages are first fixed in place inside, then spread and finally separated at the bottom.

Meat roller

This production machine makes slices of meat as flat as a flounder. Previously used needle bearings have been replaced with hygienic, robust plain bearings.

Robot gripper

With up to six fingers and sometimes over 100 joints, the gripper is used to pack sausages and cheese, among other things. iglidur G plain bearings ensure a continuously smooth movement.

ที่ปรึกษาและการสนับสนุน

เรายินดีให้คำปรึกษากับคุณ

Photo
Ong Liang You (Ryan)

Product Manager drylin® Linear Slide Bearings ASEAN

เขียนอีเมล

จัดส่งและให้คำปรึกษา

ในบุคคล:

วันจันทร์ถึงวันศุกร์ตั้งแต่เวลา 8.30 น. - 5.30 น.

Online:

วันจันทร์ถึงวันศุกร์ตั้งแต่เวลา 8.30 น. - 5.30 น.


เงื่อนไข "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "รางสำหรับเครน", "ConProtect", "cradle-chain", " ;CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "รางแบบง่าย", "e-chain®", " ระบบ e-chain® ", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", " ระบบ energy chain ", "Enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear" , "iglidur", "igubal", "igumid", "igus", "igus พัฒนาการเคลื่อนที่", "igus:bike", "igusGO", "igutex", "iguverse" , "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "พลาสติกเพื่ออายุการใช้งานที่ยาวนานขึ้น", "print2mold" , "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe" , "speedigus", "superwise", "ใช้งานแบบแห้ง", "tribofilament", "triflex", "twisterchain", "เมื่อมันเคลื่อนที่ igus จะพัฒนา", "xirodur", " Xiros " และ "ใช่" เป็นเครื่องหมายการค้าที่ได้รับการคุ้มครองตามกฎหมายของ igus® GmbH/ Cologne ในสหพันธ์สาธารณรัฐเยอรมนี และในกรณีที่มีผลบังคับใช้ในต่างประเทศบางประเทศ นี่เป็นรายการเครื่องหมายการค้าโดยย่อ (เช่น อยู่ระหว่างดำเนินการยื่นขอเครื่องหมายการค้าหรือเครื่องหมายการค้าจดทะเบียน) ของ igus® GmbH หรือบริษัทในเครือของ igus® ในเยอรมนี สหภาพยุโรป สหรัฐอเมริกา และ/หรือประเทศหรือเขตอำนาจศาลอื่นๆ

igus® GmbH ไม่ได้จำหน่ายผลิตภัณฑ์ใดๆ ของบริษัท Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber และผู้ผลิตไดร์ฟอื่น ๆ ทั้งหมดที่ระบุไว้ในเว็บไซต์นี้ ผลิตภัณฑ์ที่นำเสนอโดย igus® เป็นของบริษัท igus® GmbH