New profile rol energy chains for fast handling of metal sheets

Profile

  • Application: linear printed circuit board feeder in presses
  • What was needed: profile rol e-chain for energy and data supply that can cope with the extremely dynamic requirements quickly and quietly
  • Product: P4 profile roller energy chain
  • Industries: machine tools and automotive production
  • Success for the customer: The new feeder was equipped with a P4-series profile roller energy chain for fast, vibration-free operation. This plastic energy chain is especially quiet and abrasion-resistant at high speeds and with large fill weights. It is also an energy-efficient solution, since a rolling application requires less drive power than a sliding application does.
Profile rol energy chain for linear feeder

Problem

With the "high-speed liner feeder" of Schuler Automation GmbH & Co. KG, press lines can be operated that ensure a very high degree of economic efficiency, yielding 15 to 17 parts a minute. Developed for the automotive industry and its parts suppliers, it can be used for other applications as well as for the feeder.
 
Dynamic supply of plates
The technical advantages of the current new development of Schuler Automation are mainly to be found in the dynamic values. The aim was to increase the yield even further. This meant that all components had to withstand extremely high speeds and rates of acceleration.

Solution

Fast, quiet profile rol energy chain
The upper run and lower run of the energy chain of the "P4" system are offset from each other when they are rolling. As a result, the tribologically optimised plastic profile rollers are not rolled over but roll on a continuously wide surface, as a result of which the service life of the energy chain is increased even further. In addition, the pitch of the chain links is the same with or without roller, which means that , radially, the moving energy chain is especially quiet and vibration-free. The rollers themselves are permanently integrated into the side sections. On request, the system can also be supplied with cable-friendly "auto-glide" crossbars and a special trough system.
 
Ten metres per second
These features are the right ones for the "high-speed linear feeder". Sascha Verch, responsible for mechanical design at Schuler Automation: "Dynamic responsiveness is central. As regards plate handling, the speed and acceleration used to be 6 m/s and 16 m/s2 respectively and are now 10 m/s and 20 m/s2 respectively." The total travel is 10.5m whereby the energy chain is 6.2m long. When the system was being designed
, a decision was made in favour of a "P4.56" energy chain (inner height of 56mm) on the basis of tests carried out in advance. The profiled rollers roll on a specially designed metal sheet in the unsupported area of the energy chain. As a result, heat and therefore wear are minimised due to
the high dynamic values and the upper run of the energy chain is reliably guided.
System P4 - Series 4.56


เงื่อนไข "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "รางสำหรับเครน", "ConProtect", "cradle-chain", " ;CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "รางแบบง่าย", "e-chain®", " ระบบ e-chain® ", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", " ระบบ energy chain ", "Enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear" , "iglidur", "igubal", "igumid", "igus", "igus พัฒนาการเคลื่อนที่", "igus:bike", "igusGO", "igutex", "iguverse" , "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "พลาสติกเพื่ออายุการใช้งานที่ยาวนานขึ้น", "print2mold" , "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe" , "speedigus", "superwise", "ใช้งานแบบแห้ง", "tribofilament", "tribotape", "triflex", "twisterchain", "เมื่อมันเคลื่อนที่ igus จะพัฒนา", "xirodur", " Xiros " และ "ใช่" เป็นเครื่องหมายการค้าที่ได้รับการคุ้มครองตามกฎหมายของ igus® GmbH/ Cologne ในสหพันธ์สาธารณรัฐเยอรมนี และในกรณีที่มีผลบังคับใช้ในต่างประเทศบางประเทศ นี่เป็นรายการเครื่องหมายการค้าโดยย่อ (เช่น อยู่ระหว่างดำเนินการยื่นขอเครื่องหมายการค้าหรือเครื่องหมายการค้าจดทะเบียน) ของ igus® GmbH หรือบริษัทในเครือของ igus® ในเยอรมนี สหภาพยุโรป สหรัฐอเมริกา และ/หรือประเทศหรือเขตอำนาจศาลอื่นๆ

igus® GmbH ไม่ได้จำหน่ายผลิตภัณฑ์ใดๆ ของบริษัท Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber และผู้ผลิตไดร์ฟอื่น ๆ ทั้งหมดที่ระบุไว้ในเว็บไซต์นี้ ผลิตภัณฑ์ที่นำเสนอโดย igus® เป็นของบริษัท igus® GmbH