1340 Soi Bangkok-Nonthaburi 30, Bangkok-Nonthaburi Rd.,
Bangsue, Bangsue
Bangkok 10800 Thailand
Fast mounting of the e-chain® by clamping onto the aluminium trough
Quick relocation of the fixed end
No drilling necessary
Quick fastening of the e-chain® on the Super-Aluminium guide trough
Quick relocation of the fixed end
Order number | For Aluminium SuperTrough |
For e-chain® Series |
Application including inner width (Bi) |
Mounting Bracket |
||
---|---|---|---|---|---|---|
970.80 | 970.30.SL | 970.31.SL / 970.30.SL | 970.32.SL | 10, B15, 15/R15 / 1500 | 0,05 | one-piece | 3,961.41 THB | |
971.80.4 | 9AT.35.SL | 9AT.35.SLA | 971.30.SL | 971.31.SL | 2500, 255 | 0,07 | KMA | 2,773.05 THB | |
972.80.4 |
9AT.35.SL | 9AT.35.SLA | 972.02.30.SL 972.02.31.SL | 972.30.SL | 972.31.SL |
E4.28/R4.28, E4.31L/R4.31L, E6.35 E4.32/H4.32/R4.32, E4.38L/R4.38L, E6.40/R6.40 |
0,06 | KMA | 2,808.96 THB | |
973.81.5 | 973.30.SL | 973.31.SL | E4.42/H4.42/R4.42, E4.48L/R4.48L, E6.52/R6.52 | 0,1 | KMA | 2,830.24 THB | |
973.80.5 | 973.30.SL | 973.31.SL | 3500, R68 | 0,1 | KMA | 2,862.16 THB | |
974.81.5 | 974.30.SL | 974.31.SL | 14040/14140/R18840, 14240/14340 | 0,1 | KMA | 2,877.46 THB | |
974.80.5 | 974.30.SL | 974.31.SL | E4.56/H4.56/R4.56, E6.62 | 0,1 | KMA | 2,908.71 THB |
Order number | For Aluminium SuperTrough |
For e-chain® Series |
Application including inner width (Bi) |
Mounting Bracket |
||
---|---|---|---|---|---|---|
972.82 | 972.02.30.SL | 972.02.31.SL | E4.28/R4.28, E6.35 | 6 | KMA | 6,181.84 THB | |
973.81 | 973.30.SL | 973.31.SL | E4.42/H4.42/R4.42, E4.48L, E6.52/R6.52 | 0 | KMA | 11,598.93 THB | |
973.80 | 973.30.SL | 973.31.SL | 3500, R68 | 100 | KMA | 9,173.01 THB | |
971.80 | 971.30.SL | 971.31.SL | 2500, 255 | 7 | KMA | 6,151.92 THB | |
972.81 | 972.30.SL | 972.32.SL | 2700, R58 | 6 | KMA | 6,702.54 THB | |
974.80 | 974.30.SL | 974.31.SL | E4.56/H4.56/R4.56, E6.62 | 10 | KMA | 9,353.23 THB | |
974.81 | 974.30.SL | 974.31.SL | 14040/14140/R18840, 14240/14340 | 10 | KMA | 9,582.65 THB | |
975.80 | 975.30.SL | 975.31.SL | E4.80/H4.80/R4.80, E6.80 | 10 | KMA | 11,153.38 THB | |
975.81 | 975.30.SL | 975.31.SL | 1505015150/R19850, 1525015350 | 10 | KMA | 15,236.48 THB |
วันจันทร์ถึงวันศุกร์ตั้งแต่เวลา 8.30 น. - 5.30 น.
วันจันทร์ถึงวันศุกร์ตั้งแต่เวลา 8.30 น. - 5.30 น.