Gliding applications for long travels

What is meant by gliding applications?
 

With gliding applications, the upper run of the energy chain glides on the lower run or on a sliding surface of the corresponding guide trough. Gliding applications are used in applications with long travels - in other words, where the energy chain's unsupported length cannot be realised.
Gliding applications The diagram shows a gliding application, where the energy chain glides on a glide bar of the corresponding guide trough.

Types of the gliding arrangements


 

One-sided gliding application

One-sided gliding application Schematic showing the function of an energy chain system on a gliding application. The fixed end of this application is located in the centre of the travel. With the centre infeed, you can achieve the minimum length of energy chains and the maximum travel of cables.
 
 ℹ In the energy chain configurator you can design centre or off-centre feed.
The chain length is calculated as follows:

Lk = S/2 + K

AbbreviationsMeaningUnit
LkEnergy chain length[mm]
S/2Half length of travel[mm]
KAdd-on for bend radius for calculating the e-chain length[mm]
AGuide trough with glide bar 
BGuide trough without glide bar 
CTotal length of guide trough 

Two reverse gliding applications

Two reverse gliding applications Configuration involving two reverse energy chains. The entire travel is measured as shown. For use when there are restricted spaces or high loads.
AbbreviationsMeaningUnit
S/2Half length of travel[mm]
STravel[mm]
RBend radius[mm]
H2Clearance height with lowered moving end[mm]
K2Add-on with lowered moving end[mm]
HRITrough inner height[mm]
ATotal length of guide trough 

How can I find the right solution for a gliding application?


 
Energy chain configurator

Energy chain configurator

With the energy chain configurator "e-chain expert", you can assemble your individual ready-to-connect energy chain system up to 100m in just a few steps. 
Expert support energy chains

Request expert support

Our expert is happy to advise you on the topic gliding applications. Just fill out the contact form, and we will address your concerns. We look forward to your message!
Expert support energy chains

Suitable products

On this site, you can discover further information, advantages and suitable energy chain systems for long travels of 1,000m and more.


เงื่อนไข "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "รางสำหรับเครน", "ConProtect", "cradle-chain", " ;CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "รางแบบง่าย", "e-chain®", " ระบบ e-chain® ", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", " ระบบ energy chain ", "Enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear" , "iglidur", "igubal", "igumid", "igus", "igus พัฒนาการเคลื่อนที่", "igus:bike", "igusGO", "igutex", "iguverse" , "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "พลาสติกเพื่ออายุการใช้งานที่ยาวนานขึ้น", "print2mold" , "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe" , "speedigus", "superwise", "ใช้งานแบบแห้ง", "tribofilament", "tribotape", "triflex", "twisterchain", "เมื่อมันเคลื่อนที่ igus จะพัฒนา", "xirodur", " Xiros " และ "ใช่" เป็นเครื่องหมายการค้าที่ได้รับการคุ้มครองตามกฎหมายของ igus® GmbH/ Cologne ในสหพันธ์สาธารณรัฐเยอรมนี และในกรณีที่มีผลบังคับใช้ในต่างประเทศบางประเทศ นี่เป็นรายการเครื่องหมายการค้าโดยย่อ (เช่น อยู่ระหว่างดำเนินการยื่นขอเครื่องหมายการค้าหรือเครื่องหมายการค้าจดทะเบียน) ของ igus® GmbH หรือบริษัทในเครือของ igus® ในเยอรมนี สหภาพยุโรป สหรัฐอเมริกา และ/หรือประเทศหรือเขตอำนาจศาลอื่นๆ

igus® GmbH ไม่ได้จำหน่ายผลิตภัณฑ์ใดๆ ของบริษัท Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber และผู้ผลิตไดร์ฟอื่น ๆ ทั้งหมดที่ระบุไว้ในเว็บไซต์นี้ ผลิตภัณฑ์ที่นำเสนอโดย igus® เป็นของบริษัท igus® GmbH