Labelling machines

Overview

Various methods such as stretch or shrink technology can be used for labelling. Linear and rotary bearing products as well as energy chains from igus are used in various areas, which must meet numerous requirements such as high precision and wear resistance, freedom from lubricants, corrosion resistance or resistance to cleaning agents.

Used products and application examples

Using the Sleevematic TS from Krones AG as an example, the various stations of modern labelling machines and the igus products used in them are shown below: The polymer products perform a wide variety of tasks such as the cross and height adjustments of the sleeve brush, belt station or the infeed and outfeed sensors.
1. Transverse and height adjustment of belt station
2. Height adjustment of sleeve brush
3. Transverse and height adjustment of pre-shrink unit
4. Height adjustment of hold-down device
5. Adjustment of infeed and outfeed sensor
6. Height adjustment of guide roller
7. Bearing of guide rollers
8. Adjustment of safety door
The Sleevematic TS from Krones AG can label up to 50,000 containers an hour with just one unit. A large number of lubrication-free plain bearing components, which have proven their worth at Krones for many years, are also used.
Transverse and height adjustment of belt station

1. Transverse and height adjustment of belt station

The transverse adjustment of the belt station is guaranteed by an iglidur J trapezoidal thread flange nut, which is lubrication-free and insensitive to dirt. For the height adjustment, iglidur J flange nuts are used.
Height adjustment of sleeve brush

2. Height adjustment of sleeve brush

The height adjustment of the sleeve brush is ensured by a trapezoidal lead screw nut in combination with drylin R solid plastic plain bearings . This made it possible to work very compactly and cost-effectively.
Transverse and height adjustment of pre-shrink unit

3. Transverse and height adjustment of pre-shrink unit

The height adjustment of the pre-shrink unit was implemented with a drylin SLW-1040 lead screw module including clamping, position indicator and crank for format adjustment.
Height adjustment of hold-down device

4. Height adjustment of hold-down device

A lead screw module of the type SLW-2080 is used at the height adjustment of the hold-down device. It enables a simple and user-friendly operation of the machine. In addition, plastic energy chains undertake the guidance of the cables.
Adjustment of infeed and outfeed sensor

5. Adjustment of infeed and outfeed sensor

Infeed as well as outfeed sensor are adjusted with a WS-1040 profile rail and a carriage including manual clamping. By the individual carriages, the adjustment could be made very compact and flexible.
Height adjustment of guide roller

6. Height adjustment of guide roller

A drylin SLW-1040 lead screw module including angle drive and accessories is used for the height adjustment of the guide roller. It was possible to make the compact adjustment unit more user-friendly by deploying the angular drive.
Film accumulator with guide rollers

7. Film accumulator with guide rollers

Previously used metallic bearings in the guide rollers did not run smoothly enough and the complete roller stopped sometimes. Today, they each consist of two smooth-running xiros polymer ball bearings and an anodised aluminium tube.
Adjustment of safety door

8. Adjustment of safety door

Lastly, the adjustment of the safety door is provided by the drylin N-27 series . The extremely flat guide could be accommodated in a very confined space.

Application examples of our customers

Format adjustment of the 600kg labelling block

The compact "InnoPET TriBlock" bottling system from KHS works with our plain bearings, linear bearings, ball bearings and linear systems.

Wear-resistant labelling machines

Numerous rotary and linear bearings from our product range are not the only ones installed in KHS GmbH's labelling machines.

Cable guide for labelling machine

This labelling machine takes labels from stock, applies the adhesive and attaches the labels to the packaging. The cable guidance is carried out by the e-chain of the E2/000 series.

Fully automatic labellers

The drylin linear systems enable flexible adjustment in this labeller for the pharmaceutical, food and cosmetics industries.

Clamping star wheels in filling plants

Two-component plastic rollers for clamping star wheels double the service life of filling machines.

And many more ...

Discover even more successful applications in the beverage, food and packaging industries.

ที่ปรึกษาและการสนับสนุน

เรายินดีให้คำปรึกษากับคุณ

Photo
Ong Liang You (Ryan)

Product Manager drylin® Linear Slide Bearings ASEAN

เขียนอีเมล

จัดส่งและให้คำปรึกษา

ในบุคคล:

วันจันทร์ถึงวันศุกร์ตั้งแต่เวลา 8.30 น. - 5.30 น.

Online:

วันจันทร์ถึงวันศุกร์ตั้งแต่เวลา 8.30 น. - 5.30 น.


เงื่อนไข "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "รางสำหรับเครน", "ConProtect", "cradle-chain", " ;CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "รางแบบง่าย", "e-chain®", " ระบบ e-chain® ", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", " ระบบ energy chain ", "Enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear" , "iglidur", "igubal", "igumid", "igus", "igus พัฒนาการเคลื่อนที่", "igus:bike", "igusGO", "igutex", "iguverse" , "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "พลาสติกเพื่ออายุการใช้งานที่ยาวนานขึ้น", "print2mold" , "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe" , "speedigus", "superwise", "ใช้งานแบบแห้ง", "tribofilament", "tribotape", "triflex", "twisterchain", "เมื่อมันเคลื่อนที่ igus จะพัฒนา", "xirodur", " Xiros " และ "ใช่" เป็นเครื่องหมายการค้าที่ได้รับการคุ้มครองตามกฎหมายของ igus® GmbH/ Cologne ในสหพันธ์สาธารณรัฐเยอรมนี และในกรณีที่มีผลบังคับใช้ในต่างประเทศบางประเทศ นี่เป็นรายการเครื่องหมายการค้าโดยย่อ (เช่น อยู่ระหว่างดำเนินการยื่นขอเครื่องหมายการค้าหรือเครื่องหมายการค้าจดทะเบียน) ของ igus® GmbH หรือบริษัทในเครือของ igus® ในเยอรมนี สหภาพยุโรป สหรัฐอเมริกา และ/หรือประเทศหรือเขตอำนาจศาลอื่นๆ

igus® GmbH ไม่ได้จำหน่ายผลิตภัณฑ์ใดๆ ของบริษัท Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber และผู้ผลิตไดร์ฟอื่น ๆ ทั้งหมดที่ระบุไว้ในเว็บไซต์นี้ ผลิตภัณฑ์ที่นำเสนอโดย igus® เป็นของบริษัท igus® GmbH