1340 Soi Bangkok-Nonthaburi 30, Bangkok-Nonthaburi Rd.,
Bangsue, Bangsue
Bangkok 10800 Thailand
"We use metal recirculating ball screws for our joystick. They were relatively expensive, noisy and the behaviour of the lead screw was never 100% satisfactory for us. We have been working successfully with igus for over 20 years and when Axel Ebert visited us again, he presented a new igus lead screw with a new type of lead screw nut. He positively raved about the many advantages of the system at the time, so we tested it shortly afterwards - and what can I say, we were thrilled from the start!", recalls the Head of Mechanical Engineering. The dryspin lead screw technology was specially developed by igus in 2015 and is based on the principle of lubrication-free and maintenance-free linear technology. The specifications and geometries of the lead screw technology, which are matched to the plastic nut and lead screw, guarantee efficiency levels of up to 82% and a service life that is up to 30% longer than that of conventional lead screw drives. Axel Ebert, Key Account Manager for Bearing Technology at igus Switzerland, explains: "The rounded tooth flank geometry reduces the contact surface between the lead screw and lead screw nut, which means that the threaded systems run almost noiselessly and without vibration under load." Hence, the decision in favour of dryspin was quickly made. However, the special requirement of reducing the clearance of the nut still had to be solved. But here, too, igus was able to provide a remedy.