1340 Soi Bangkok-Nonthaburi 30, Bangkok-Nonthaburi Rd.,
Bangsue, Bangsue
Bangkok 10800 Thailand
lighter solid polymer model
For fast format adjustments
Brake by interlocking included
Freely selectable stroke lengths
Recommended only for horizontal applications
Max. stat. axial load 200 N
Max. dyn. axial load 50 N
Part. No. | A | Al | H | E1 | E2 | E3 | l | R | f | lt | tk | ts | kt |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
-0,3 | -0,3 | ±0,15 | ±0,15 | ±0,15 | [mm] | [mm] | [mm] | ±0,1 | ±0,1 | ||||
SHTP-01-12-AWM-FF (1) | 85 | 55 | 36 | 70 | 73 | 42.5 | 115 | 42 | 2 | 30 | 10 | 6.6 | 0 |
(1) Liners and trapezoidal leadscrew nut made of iglidur® J
Part. No. | sg | d | T | l2 | d2* | ha | Max.
stroke length |
Weight | Weight additional |
||
---|---|---|---|---|---|---|---|---|---|---|---|
standard | [mm] | [kg] | per 100 mm | ||||||||
SHTP-01-12-AWM-FF (1) | M6 | 12 | 17 | TR10x2 | 18 | 500 | 0.35 | 0.11 | เมื่อร้องขอ |
(1) Liners and trapezoidal leadscrew nut made of iglidur® J