Mobile stone wire saw

For cutting natural stone blocks in quarries

Using the mobile stone wire saw from Schwing GmbH St. Stefan is a very safe and efficient tool when working in quarries. It is operated via a control panel on which the saw is controlled and monitored. This means the user has full control over the sawing process at all times. Thanks to its precise operation, flexibility and efficiency, a mobile stone wire saw is an indispensable aid for the quarry industry. It allows natural stone blocks to be processed quickly and precisely, ultimately leading to higher productivity levels and increased sales. 

Profile:

  • What was needed: Linear rails with high rigidity and carriages for high loads, as well as plain bearings that are particularly low-maintenance and lubrication-free
  • Requirements: Corrosion-free, dirt-resistant, low/maintenance-free, take large loads
  • Products used: drylin® linear technology, iglidur® plain bearings, e-chain®
  • Success for the customer: Longer service life of the stone saw thanks to low-maintenance parts from igus® 

Products used

drylin® W linear technology

drylin W linear technology
To the online shop

drylin® R shaft guides

drylin® R shaft guides
To the online shop

iglidur® plain bearings

Lead screw nut
To the online shop

Problem

Quarries are often difficult to access and require specialised equipment. A mobile stone wire saw is a proven solution for cutting natural stone blocks in quarries as it provides a flexible and effective method for cutting heavy natural stone.
However, the machine must be robust and powerful in order to withstand the hard and resistant rocks. Very high demands apply to the machine's bearing points. Due to the lack of water in the quarry, permanent cleaning of the bearing areas cannot be guaranteed. Contamination of the rock by lubricant must be prevented.  igus® ensures that these requirements are met by its parts from the drylin® and iglidur® product range.

Solution

For this area of application, igus offers the drylin® W series, which was specially developed for use in severe environments. These systems use self-lubricating tribo-optimised materials as a sliding element, which gives them high corrosion resistance and a good service life. These specifications make them ideal for use in the natural stone industry, where weather fluctuations and harsh working conditions are often challenging. drylin® W linear guides can be configured online in different sizes. They offer high rigidity and strength to handle loads during the cutting process, ensuring fast and quiet operation and precise control system of the cutting arm. 
The Q2 bushings are a central part of the saw. Among other things, this is due to the excellent dampening properties compared to brass bushings. The most important specification, however, is the freedom from lubricants. This prevents the rock from being contaminated by dripping lubricant.
Due to his good experiences with our products, the customer also decided on one of our energy supply systems, the E4Q energy chain with an inner height of 58 millimetres.
Our components make the saw robust and reliable in daily work in the quarry. Schwing and igus are thus creating a sustainable, cost-saving option for cutting stone directly on site and thereby greatly reducing material consumption, time and CO2 emissions in the manufacturing process. Daniel Kriegl summarises his feedback regarding the cooperation as follows: "The support is great, and the igus products really are a perfect match for our application."

Ask our expert

Icon_Button - Expert The igus® expert will gladly advise you – no strings attached.
Contact us here

Configurator

Icon_Button - Configurator Haven't found the right product yet? Configure your own linear unit.
Go to the configurator

Download whitepaper

Icon_Button - White Paper When to use plastic linear bearings and linear guides with recirculating ball systems?
Download whitepaper

Application pictures




เงื่อนไข "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "รางสำหรับเครน", "ConProtect", "cradle-chain", " ;CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "รางแบบง่าย", "e-chain®", " ระบบ e-chain® ", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", " ระบบ energy chain ", "Enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear" , "iglidur", "igubal", "igumid", "igus", "igus พัฒนาการเคลื่อนที่", "igus:bike", "igusGO", "igutex", "iguverse" , "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "พลาสติกเพื่ออายุการใช้งานที่ยาวนานขึ้น", "print2mold" , "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe" , "speedigus", "superwise", "ใช้งานแบบแห้ง", "tribofilament", "tribotape", "triflex", "twisterchain", "เมื่อมันเคลื่อนที่ igus จะพัฒนา", "xirodur", " Xiros " และ "ใช่" เป็นเครื่องหมายการค้าที่ได้รับการคุ้มครองตามกฎหมายของ igus® GmbH/ Cologne ในสหพันธ์สาธารณรัฐเยอรมนี และในกรณีที่มีผลบังคับใช้ในต่างประเทศบางประเทศ นี่เป็นรายการเครื่องหมายการค้าโดยย่อ (เช่น อยู่ระหว่างดำเนินการยื่นขอเครื่องหมายการค้าหรือเครื่องหมายการค้าจดทะเบียน) ของ igus® GmbH หรือบริษัทในเครือของ igus® ในเยอรมนี สหภาพยุโรป สหรัฐอเมริกา และ/หรือประเทศหรือเขตอำนาจศาลอื่นๆ

igus® GmbH ไม่ได้จำหน่ายผลิตภัณฑ์ใดๆ ของบริษัท Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber และผู้ผลิตไดร์ฟอื่น ๆ ทั้งหมดที่ระบุไว้ในเว็บไซต์นี้ ผลิตภัณฑ์ที่นำเสนอโดย igus® เป็นของบริษัท igus® GmbH