iglidur® plain bearings in pivoting comparison tests of needle bearings

To carry out a test series in the igus® laboratory, the customer provided the shafts used in the application. The tests were conducted in the on-site test laboratory with a standard testing machine (Picture 1). In the customer application, a high ingress of dirt is partly possible. Therefore, lubrication is not desired and in addition, the lubrication necessary for the needle bearings can only be guaranteed within limits for the entire operating time. Hence, the plain bearings were tested in normal operation, i.e. dry without lubrication, and the needle bearings with and without lubrication. In the first step, all tests were carried out without dirt ingress.With the iglidur® plain bearings, wear was determined via the internal diameter change in load direction. For this, the internal diameter was measured with an outside micrometre before and after the tests. The difference is the wear. By means of the cycle frequency, the running performance was determined to compare the wear. The internal diameter of the needle bearings could not be measured with the means provided in the laboratory. Here the wear and tear was determined via the mass loss.
Pivoting wear tests Picture 1: The tests were conducted in the on-site test laboratory with a standard testing machine




1

Levers for force transfer

2

load

3

Inspection body

The wear test was carried out under the following parameters:

  
Parameter Value
Warehouse iglidur® P210 iglidur® Q iglidur® Q2 Needle bearings Needle bearings
Shaft Customer shaft (nitrided) Customer shaft (nitrided) Customer shaft (nitrided) Customer shaft (nitrided) Customer shaft (nitrided)
load 4 MPa 4 MPa 4 MPa 4 MPa 4 MPa
Motion type Pivoting Pivoting Pivoting Pivoting Pivoting
Pivoting angle 60° 60° 60° 60° 60°
Speed 0.01m/s 0.01m/s 0.01m/s 0.01m/s 0.01m/s
Lubrication no no no no OKS 400 (one-time)
Target cycle number 600000 600000 600000 600000 600000
iglidur® P210 Picture 2: iglidur® P210 bearing tested without lubrication with corresponding shaft
iglidur® Q Picture 3: iglidur® Q bearing tested without lubrication with corresponding shaft
iglidur® Q2 Picture 4: iglidur® Q2 bearing tested without lubrication with corresponding shaft
Needle bearings Picture 5: needle bearing tested without lubrication with corresponding shaft

Comparison of average wear

iglidur® P210, iglidur® Q, iglidur® Q2; p=4MPa; v=0.01 m/s; pivoting angle 60°

Result:

The non-lubricated needle roller bearings are already worn out after approx. 1/10 to 1/3 of the target running time. In addition, the shaft had considerable damage. The lubricated needle bearings have become heavier. This is probably due to the particles that accumulated in the bearing and adhered via the lubrication. However, only very low wear of the bearing seems to have occurred.All iglidur® plain bearings have reached the target service life and are still fully functional, just like the lubricated needle bearings. The shafts also only show a very slight run marks. Thereby, the plain bearings made of iglidur® P210 achieved the best wear results and the run on the shafts also looks best in combination with iglidur® P210 plain bearings.Due to these results, we recommend using a plain bearing made of the material iglidur® P210 for a lubrication-free bearing in the application. Additional tests with dirt ingress can also be carried out as needed in the following step.

More information



เงื่อนไข "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "รางสำหรับเครน", "ConProtect", "cradle-chain", " ;CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "รางแบบง่าย", "e-chain®", " ระบบ e-chain® ", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", " ระบบ energy chain ", "Enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear" , "iglidur", "igubal", "igumid", "igus", "igus พัฒนาการเคลื่อนที่", "igus:bike", "igusGO", "igutex", "iguverse" , "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "พลาสติกเพื่ออายุการใช้งานที่ยาวนานขึ้น", "print2mold" , "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe" , "speedigus", "superwise", "ใช้งานแบบแห้ง", "tribofilament", "tribotape", "triflex", "twisterchain", "เมื่อมันเคลื่อนที่ igus จะพัฒนา", "xirodur", " Xiros " และ "ใช่" เป็นเครื่องหมายการค้าที่ได้รับการคุ้มครองตามกฎหมายของ igus® GmbH/ Cologne ในสหพันธ์สาธารณรัฐเยอรมนี และในกรณีที่มีผลบังคับใช้ในต่างประเทศบางประเทศ นี่เป็นรายการเครื่องหมายการค้าโดยย่อ (เช่น อยู่ระหว่างดำเนินการยื่นขอเครื่องหมายการค้าหรือเครื่องหมายการค้าจดทะเบียน) ของ igus® GmbH หรือบริษัทในเครือของ igus® ในเยอรมนี สหภาพยุโรป สหรัฐอเมริกา และ/หรือประเทศหรือเขตอำนาจศาลอื่นๆ

igus® GmbH ไม่ได้จำหน่ายผลิตภัณฑ์ใดๆ ของบริษัท Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber และผู้ผลิตไดร์ฟอื่น ๆ ทั้งหมดที่ระบุไว้ในเว็บไซต์นี้ ผลิตภัณฑ์ที่นำเสนอโดย igus® เป็นของบริษัท igus® GmbH