Maintenance-free pivot arm mounted in joining station

Profile

Produtek Weiskopf uses two injection moulding machines side by side in which plastic parts are moulded from three components. A joining station is located between the two machines. Here, the second component, a viewing window, is plugged into the basic component from the first machine. The assembled parts are then transported onto a cooling belt and from there finally into the second injection moulding machine, where the third, soft component is moulded.
Produtek Weiskopf's injection moulding machine

Problem

The viewing window is plugged onto the basic component in the joining station by a pivot arm. The challenge here: since the freshly injected plastic parts are always slightly different, it is necessary to adjust the joining position. With a simple plug-in construction and adjustable fixing collars, Produtek has managed to dispense with a highly complicated joining mechanism. For the pivot arm, they were looking for a suitable bearing that would allow smooth movement, would last a long time and ideally would not require any maintenance.

Solution

Plastic flanged bearings made of iglidur X material are ideal for this application. The material is a true all-rounder that covers a wide range of requirements. The bearing works best at medium loads, sliding speeds and temperatures, has very good coefficients of friction and is resistant to dirt and dust. Like all our plastic bearings, no additional lubrication is required thanks to the solid lubricants contained in the material, which saves the usual maintenance effort.
Learn more about iglidur G flanged bushings
Joining station from Produtek Weiskopf Produtek Weiskopf was looking for a cost-effective and durable bearing for the pivot arm working in the joining station.
iglidur G flanged bearing The solution: igus flanged bushings made of the all-rounder material iglidur G

More information

Products for injection moulding machines

Reliable components for machine bed, injection unit, clamping unit and handling
Discover now

Our plain bearings

An overview of all the important information relating to our iglidur plain bearings: standard and special parts, new products, laboratory tests and so on.
Go to overview

ที่ปรึกษาและการสนับสนุน

เรายินดีให้คำปรึกษากับคุณ

Photo
Aw Kai Hua

Product Manager iglidur® bearings ASEAN

เขียนอีเมล

จัดส่งและให้คำปรึกษา

ในบุคคล:

วันจันทร์ถึงวันศุกร์ตั้งแต่เวลา 8.30 น. - 5.30 น.

Online:

วันจันทร์ถึงวันศุกร์ตั้งแต่เวลา 8.30 น. - 5.30 น.


เงื่อนไข "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "รางสำหรับเครน", "ConProtect", "cradle-chain", " ;CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "รางแบบง่าย", "e-chain®", " ระบบ e-chain® ", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", " ระบบ energy chain ", "Enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear" , "iglidur", "igubal", "igumid", "igus", "igus พัฒนาการเคลื่อนที่", "igus:bike", "igusGO", "igutex", "iguverse" , "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "พลาสติกเพื่ออายุการใช้งานที่ยาวนานขึ้น", "print2mold" , "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe" , "speedigus", "superwise", "ใช้งานแบบแห้ง", "tribofilament", "tribotape", "triflex", "twisterchain", "เมื่อมันเคลื่อนที่ igus จะพัฒนา", "xirodur", " Xiros " และ "ใช่" เป็นเครื่องหมายการค้าที่ได้รับการคุ้มครองตามกฎหมายของ igus® GmbH/ Cologne ในสหพันธ์สาธารณรัฐเยอรมนี และในกรณีที่มีผลบังคับใช้ในต่างประเทศบางประเทศ นี่เป็นรายการเครื่องหมายการค้าโดยย่อ (เช่น อยู่ระหว่างดำเนินการยื่นขอเครื่องหมายการค้าหรือเครื่องหมายการค้าจดทะเบียน) ของ igus® GmbH หรือบริษัทในเครือของ igus® ในเยอรมนี สหภาพยุโรป สหรัฐอเมริกา และ/หรือประเทศหรือเขตอำนาจศาลอื่นๆ

igus® GmbH ไม่ได้จำหน่ายผลิตภัณฑ์ใดๆ ของบริษัท Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber และผู้ผลิตไดร์ฟอื่น ๆ ทั้งหมดที่ระบุไว้ในเว็บไซต์นี้ ผลิตภัณฑ์ที่นำเสนอโดย igus® เป็นของบริษัท igus® GmbH