igubal® pillow block bearing clipped, KSTM-CL

  • Dimensional series: K, following DIN ISO 12240 
  • Housing material: igumid G 
  • Material of spherical ball: iglidur® W300 
  • Maintenance-free dry operation
  • 30% higher tensile strength compared to KSTM due to bionic design
  • Faster delivery times and approx. 10% more cost-effective than KSTM
  • Can be combined with all materials for spherical balls for a wide range of requirements
  • Compensation of misalignment and edge loads
  • Corrosion-resistant
  • Vibration-dampening
  • Suitable for rotating, oscillating and linear movements
  • Lightweight
รายละเอียดผลิตภัณฑ์
igubal® pillow block bearings

igubal® pillow block bearings are particularly easy to install bearing units that compensate for misalignments and avoid edge pressure. The clipped version allows 30% higher strength to be achieved.

The housing is made of igumid® G, a particularly impact-resistant, long-fibre reinforced polymer. Suitable for temperatures from -30°C to +80°C in long-term use.

In standard spherical bearings, the spherical ball is made from iglidur® W300, a material known for low coefficient of friction in dry running operations and has an extremely low tendency to stick-slip. This is especially important for low loads and very slow movements.
   
  • Maintenance-free dry operation
  • Compensation of misalignment and edge loads
  • 30% higher tensile strength compared to KSTM due to bionic design
  • Can be combined with all materials for spherical balls for a wide range of requirements
  • Faster delivery times and approx. 10% more cost-effective than KSTM
  • Corrosion-resistant
  • Vibration-dampening
  • Suitable for rotating, oscillating and linear movements
  • Lightweight

Typical applications
  • Plant construction
  • Automation
  • Mechanical engineering
  • Food industry
  • Agriculture

    You can find many further application areas in our Industry solutions
 
When to use it?
  • When chemical resistance is required
  • If a cost-effective alternative is needed
  • When dirt-resistant bearings are required
  • If misalignments are to be compensated
When not to use it?
  • If temperatures are higher than +80°C
  • When an integrated fixing collar is required
  • If diameters above 30 mm are required
  • If rotation speeds of more than 0.5 m/s are to be achieved
Use our filter options to find the suitable product
Application area
Since igubal® pillow block bearings are designed for maintenance-free dry operation, they are especially suitable for applications in which access to the bearing is limited, in moist or wet environments or cleanroom environments. The igubal® pillow block bearings are also found, for e.g., in electric brushes, awnings, conveyor technology, and bakery machines.

Installation

igubal® pillow block bearings are designed for installation with two screws. Exact alignment of the bearing housing is not necessary since the spherical bearing automatically compensates for alignment errors.
Special adjusting rings can be used to fix the shaft.
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
เงื่อนไข "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "รางสำหรับเครน", "ConProtect", "cradle-chain", " ;CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "รางแบบง่าย", "e-chain®", " ระบบ e-chain® ", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", " ระบบ energy chain ", "Enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear" , "iglidur", "igubal", "igumid", "igus", "igus พัฒนาการเคลื่อนที่", "igus:bike", "igusGO", "igutex", "iguverse" , "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "พลาสติกเพื่ออายุการใช้งานที่ยาวนานขึ้น", "print2mold" , "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe" , "speedigus", "superwise", "ใช้งานแบบแห้ง", "tribofilament", "tribotape", "triflex", "twisterchain", "เมื่อมันเคลื่อนที่ igus จะพัฒนา", "xirodur", " Xiros " และ "ใช่" เป็นเครื่องหมายการค้าที่ได้รับการคุ้มครองตามกฎหมายของ igus® GmbH/ Cologne ในสหพันธ์สาธารณรัฐเยอรมนี และในกรณีที่มีผลบังคับใช้ในต่างประเทศบางประเทศ นี่เป็นรายการเครื่องหมายการค้าโดยย่อ (เช่น อยู่ระหว่างดำเนินการยื่นขอเครื่องหมายการค้าหรือเครื่องหมายการค้าจดทะเบียน) ของ igus® GmbH หรือบริษัทในเครือของ igus® ในเยอรมนี สหภาพยุโรป สหรัฐอเมริกา และ/หรือประเทศหรือเขตอำนาจศาลอื่นๆ

igus® GmbH ไม่ได้จำหน่ายผลิตภัณฑ์ใดๆ ของบริษัท Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber และผู้ผลิตไดร์ฟอื่น ๆ ทั้งหมดที่ระบุไว้ในเว็บไซต์นี้ ผลิตภัณฑ์ที่นำเสนอโดย igus® เป็นของบริษัท igus® GmbH