drylin® E Linear modules with toothed belt

Linear axes with toothed belt drive are suitable for many positioning and adjustment tasks. Thanks to the lightweight design made of plastic and aluminum, igus linear axes with toothed belt drive are very efficient due to their low mass inertia. Buy our drylin toothed belt axes either as a single system or in portal assemblies. All drylin toothed belt axes can be ordered ready for connection with stepper and DC motors. Selected timing belt drives in standard lengths are immediately available from stock.

จำนวนผลิตภัณฑ์: 26

ใหม่

drylin ZLX high performance linear module with toothed belt

  • Toothed belt axis of the new generation
  • Particularly easy system integration
  • Robust high profile
  • max. stroke length: 3500 mm
  • Including electric motor on request
ใหม่

drylin ZLW-0630-B toothed belt double axis with stepper motor

  • Double axis consisting of two toothed belt axles and double shaft motor
  • Axle type: ZLW-0630-02-B-60
  • Motor: MOT-AN-S-060-005-042-L-A-AAAB
  • Motor size: NEMA 17
  • Load: 2 kg*
ใหม่

drylin DLE-DA-ZLX toothed belt double axis with stepper motor

  • Double axis based on two ZLX toothed belt axes
  • For large work spaces up to 500 x 500 mm 
  • Easy installation and addition of accessories thanks to numerous grooves
  • Ready-to-connect system consisting of two ZLX linear axes, motor and gearbox kit and connecting shaft
ใหม่

drylin ZLW-0630-S toothed belt double axis with stepper motor

  • Double axis consisting of two toothed belt axles and double shaft motor
  • Axle type: ZLW-0630-02-S-100
  • Motor: MOT-AN-S-060-020-056-L-A-AAAB
  • Motor size: NEMA 23
  • Load: 5 kg*
ใหม่

drylin ZLW-1040-B toothed belt double axis with stepper motor

  • Double axis consisting of two toothed belt axles and double shaft motor
  • Axle type: ZLW-1040-02-B-100
  • Motor: MOT-AN-S-060-035-060-L-A-AAAB
  • Motor size: NEMA 24
  • Load: 7 kg*
ใหม่

drylin ZLW-1040-S toothed belt double axis with stepper motor

  • Double axis consisting of two toothed belt axles and double shaft motor
  • Axle type: ZLW-1040-02-S-100
  • Motor: MOT-AN-S-060-059-086-L-A-AAAB
  • Motor size: NEMA 34
  • Load: 10 kg*

drylin® ZLW-0630 basic with stepper motor

  • Toothed belt drive with steel cable
  • Carriage length: 60mm
  • NEMA17 stepper motor with stranded wire
  • Stroke length: 300
Configure individual linear module!
จาก 27,519.03 THB/ชิ้น
รายการ 1 สินค้าพร้อมส่ง :
1 ใน 10 - 15 วันทำการ
ไปยังหน้าผลิตภัณฑ์

drylin® ZLW-0660S linear axis with toothed belt drive

  • PU toothed belt with steel cable
  • Carriage length: 100mm
  • Feed rate: 54 mm/rev 
  • Installation size: Ø 06
  • Belt tension: 150N
  • Stroke length: 250mm
Configure individual linear module!

drylin® ZLW-1080S linear axis with toothed belt drive

  • PU toothed belt with steel cable
  • Carriage length: 100mm
  • Installation size: Ø10
  • Belt tension: 200 N
  • Stroke lengths: 500mm or 1000mm
→  Configure individual linear module!

drylin® ZLW-1040 basic with stepper motor

  • Toothed belt drive with steel cable
  • Carriage length: 100mm
  • NEMA23 Motor with stranded wire
  • Stroke length: 500
Configure individual linear module!
จาก 34,336.61 THB/ชิ้น
รายการ 1 สินค้าพร้อมส่ง :
1 ใน 10 - 15 วันทำการ
ไปยังหน้าผลิตภัณฑ์

drylin® ZLW-1080 standard with stepper motor

  • Toothed belt drive with steel cable
  • Carriage length: 100 mm
  • NEMA23XL stepper motor with JST connector
  • Stroke length: 1000mm
Configure individual linear module!
จาก 56,697.90 THB/ชิ้น
รายการ 1 สินค้าพร้อมส่ง :
1 ใน 10 - 15 วันทำการ
ไปยังหน้าผลิตภัณฑ์

drylin® ZLN-40 linear module with toothed belt

  • Flat type with 28mm height 
  • Vertical load from 30N
  • Carriage length: 50mm 
  • Stroke length max. 750mm
Configure individual linear module!

drylin® ZLW-0630B linear module with toothed belt

  • Cost-effective deflection axis consisting of stainless-steel square section and high-performance polymer
  • Neoprene toothed belts with fibre glass reinforcement
  • Carriage length: 60mm
  • Stroke length max. 1,000mm
Configure individual linear module!

drylin® ZLW-0660B linear module with toothed belt

  • One-piece stainless steel deflection
  • Effective PU toothed belt with steel cables
  • Carriage length: 100mm
  • Stroke length max. 1,000mm
Configure individual linear module!

drylin® ZLW-1040B linear module with toothed belt

  • Cost-effective deflection axis consisting of stainless-steel square section and high-performance polymer
  • Neoprene toothed belts with fibre glass reinforcement
  • Carriage length: 100mm
  • Stroke length max. 2,000mm
Configure individual linear module!

ที่ปรึกษาและการสนับสนุน

เรายินดีให้คำปรึกษากับคุณ

Photo
Ong Liang You (Ryan)

Product Manager drylin® Linear Slide Bearings ASEAN

เขียนอีเมล

จัดส่งและให้คำปรึกษา

ในบุคคล:

วันจันทร์ถึงวันศุกร์ตั้งแต่เวลา 8.30 น. - 5.30 น.

Online:

วันจันทร์ถึงวันศุกร์ตั้งแต่เวลา 8.30 น. - 5.30 น.


เงื่อนไข "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "รางสำหรับเครน", "ConProtect", "cradle-chain", " ;CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "รางแบบง่าย", "e-chain®", " ระบบ e-chain® ", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", " ระบบ energy chain ", "Enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear" , "iglidur", "igubal", "igumid", "igus", "igus พัฒนาการเคลื่อนที่", "igus:bike", "igusGO", "igutex", "iguverse" , "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "พลาสติกเพื่ออายุการใช้งานที่ยาวนานขึ้น", "print2mold" , "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe" , "speedigus", "superwise", "ใช้งานแบบแห้ง", "tribofilament", "tribotape", "triflex", "twisterchain", "เมื่อมันเคลื่อนที่ igus จะพัฒนา", "xirodur", " Xiros " และ "ใช่" เป็นเครื่องหมายการค้าที่ได้รับการคุ้มครองตามกฎหมายของ igus® GmbH/ Cologne ในสหพันธ์สาธารณรัฐเยอรมนี และในกรณีที่มีผลบังคับใช้ในต่างประเทศบางประเทศ นี่เป็นรายการเครื่องหมายการค้าโดยย่อ (เช่น อยู่ระหว่างดำเนินการยื่นขอเครื่องหมายการค้าหรือเครื่องหมายการค้าจดทะเบียน) ของ igus® GmbH หรือบริษัทในเครือของ igus® ในเยอรมนี สหภาพยุโรป สหรัฐอเมริกา และ/หรือประเทศหรือเขตอำนาจศาลอื่นๆ

igus® GmbH ไม่ได้จำหน่ายผลิตภัณฑ์ใดๆ ของบริษัท Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber และผู้ผลิตไดร์ฟอื่น ๆ ทั้งหมดที่ระบุไว้ในเว็บไซต์นี้ ผลิตภัณฑ์ที่นำเสนอโดย igus® เป็นของบริษัท igus® GmbH