Glide pads for energy chains on long travels


Friction and wear-optimised sliding elements and roller e-chains extend the service life of igus energy chains in gliding operation

For gliding energy chain applications, igus developed glide pads several years ago. These can significantly extend the service life of energy chain systems. This solution is recommended for travels between 1m/s and 3m/s.
 
  • Wear protection of the energy chain
  • Especially for gliding applications in environments with abrasive media
  • Easy to fit
Request glide pads for energy chains now

Tech up

Tech up

  • Low-friction and low-wear sliding elements increase the service life of igus e-chains in applications where the e-chains slide
  • For travel speeds from 1 to 3m/s
  • Especially in an environment where abrasive media are present
  • Easy to retrofit
  • Crossbars remain accessible (in the case of E4Q)
  • Complete package with fixed point transition
Cost down

Cost down

  • Low costs
  • No rework necessary
  • Predictive maintenance – optionally with the additional i.Sense module
Proof

Proof

  • Test in the igus lab: 294,190 double strokes (10,003m), as of 4/9/2021. More information
Sustainability

Sustainability


Product range:

Part No. glide padFor seriesPart No. fixed end adapter 
GSC.E4Q.58**E4Q.58GSC.FP.56/58.SLS** Submit an enquiry now
GSC.E4.56*E4.56GSC.FP.5658.SLS** Submit an enquiry now
GSC.E4Q.44***E4Q.44GSC.FP.4244.SLS** Submit an enquiry now
GSC.E4.42*E4.42GSC.FP.4244.SLS** Submit an enquiry now
GSCE4Q.34***E4Q.34GSC.FP.3234.SLS** Submit an enquiry now
GSC28*GSC28GSC.FP.3234.SLS** Submit an enquiry now
 *Available from stock/**Available from May 2021/***Available from autumn 2021

Glide pads for energy chains

Gliding or rolling

Glide pads for energy chains versus roller energy chains

igus glide pads for energy chains are characterised as an economical alternative to the roller e-chain for the lower speed range between approx. 1m/s and approx. 3m/s.
 
Standard applications are equipped with gliding e-chains without glide pads or rollers. If such e-chains applications are equipped with glide pads, the service life expectancy can be increased. Depending on the application, a doubling of the service life can be achieved with igus glide pads. In comparison, a rol e-chain usually quadruples the service life expectancy. For highly dynamic plant with speeds above 3m/s, rol e-chains are the right and first choice.
 
Glide pads will not be able to provide the desired benefits in such systems; even glide pads with the best material composition will reach their limits.
 
For systems that run at high speeds and have to cope with high cable loads, roller energy chains are the only alternative.

Tested

Friction down - service life up

For over 50 years, igus has been developing plastic compounds for the production of plain bearings  and plastic energy chains. The aim of material development is to use ever new research to find materials that reduce costs and improve technology. An important factor is the durability of gliding plastic energy chains. From the very beginning, highly abrasion-resistant materials were used for the production of the e-chains. A little over 20 years ago, roller energy chains  were introduced and they continue to be developed.
Glide pads for energy chains from igus®
Tests with different material mixtures igus constantly performs tests in its own in-house laboratory under real-world conditions, including on the glide pads. With 10 billion e-chain cycles per year in the e-chains and chainflex test laboratory, an enormous knowledge of plastic energy chains has been built up over the years.
 
The glide pads refined by igus for energy chains optimise friction and wear at low to medium speeds and extend energy chain system service life in horizontally gliding applications.

In comparison

igus glide pad for energy chains and competitors' glide pads

Glide pads from igus®

Glide pads from igus

Tribo-optimised material, large sliding surfaces and can be assembled without tools
Glide pads of competitors

Glide pads of competitors

Seldom to be installed without tools
Glide pads of competitors

Glide pads of competitors

Mostly less sliding surface

Multifaceted product range

Suitable and recommended igus energy chains


ที่ปรึกษาและการสนับสนุน

เรายินดีให้คำปรึกษากับคุณ

Photo
Denis Yap

Product Manager for e-chain systems® ASEAN

เขียนอีเมล

จัดส่งและให้คำปรึกษา

ในบุคคล:

วันจันทร์ถึงวันศุกร์ตั้งแต่เวลา 8.30 น. - 5.30 น.

Online:

วันจันทร์ถึงวันศุกร์ตั้งแต่เวลา 8.30 น. - 5.30 น.


เงื่อนไข "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "รางสำหรับเครน", "ConProtect", "cradle-chain", " ;CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "รางแบบง่าย", "e-chain®", " ระบบ e-chain® ", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", " ระบบ energy chain ", "Enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear" , "iglidur", "igubal", "igumid", "igus", "igus พัฒนาการเคลื่อนที่", "igus:bike", "igusGO", "igutex", "iguverse" , "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "พลาสติกเพื่ออายุการใช้งานที่ยาวนานขึ้น", "print2mold" , "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe" , "speedigus", "superwise", "ใช้งานแบบแห้ง", "tribofilament", "tribotape", "triflex", "twisterchain", "เมื่อมันเคลื่อนที่ igus จะพัฒนา", "xirodur", " Xiros " และ "ใช่" เป็นเครื่องหมายการค้าที่ได้รับการคุ้มครองตามกฎหมายของ igus® GmbH/ Cologne ในสหพันธ์สาธารณรัฐเยอรมนี และในกรณีที่มีผลบังคับใช้ในต่างประเทศบางประเทศ นี่เป็นรายการเครื่องหมายการค้าโดยย่อ (เช่น อยู่ระหว่างดำเนินการยื่นขอเครื่องหมายการค้าหรือเครื่องหมายการค้าจดทะเบียน) ของ igus® GmbH หรือบริษัทในเครือของ igus® ในเยอรมนี สหภาพยุโรป สหรัฐอเมริกา และ/หรือประเทศหรือเขตอำนาจศาลอื่นๆ

igus® GmbH ไม่ได้จำหน่ายผลิตภัณฑ์ใดๆ ของบริษัท Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber และผู้ผลิตไดร์ฟอื่น ๆ ทั้งหมดที่ระบุไว้ในเว็บไซต์นี้ ผลิตภัณฑ์ที่นำเสนอโดย igus® เป็นของบริษัท igus® GmbH