Dosing and filling

From container sorting up to the dosing station and filling technology

Regardless of the system station: igus offers a modular construction kit consisting of linear and rotary bearing technology that meets all requirements:

For example, linear bearings in conveyor technology enable precise positioning when feeding containers.
Lubrication-free plain and spherical bearings are used, for example, in the linear stroke for separating containers, in the bearings of lead screws, in the flap opening mechanism of multi-head weighers or in the dosing unit.
Lead screw modules with high static load capacity perform their service in combination with linear bearings and guide carriages when adjusting the filling arm.
And energy chains for cable guidance are used when the safe height adjustment of filling stations must be ensured.

About the individual stations and used materials


Dosing systems

Dosing stations constitute a single module within an overall system that can be individually assembled as in a modular system. They are therefore usually considered together with other stations from container sorting to filling and lid sorting.

Used products and application examples

As an example the miromatic mixing and filling plant from Michael Rothdach GmbH clearly shows not only the dosing station but also the upstream and downstream sections. Above all, these are container sorting, filling station and lid sorting. Different igus product solutions are installed here.
1. Container sorting

2. Dosing and filling station

3. Lid sorting
Dosing systems Machines from miromatic fill containers with foodstuffs such as yoghurt fully automatically. The requirements regarding the hygiene and availability of the machines in such cases are high.
Container sorting

1. Container sorting

iglidur bearing bushings are used in the container sorting. Specifically, plain bearings made of the material iglidur J enable the precise guidance in the linear stroke.
Filling station

2. Dosing and filling station

The height adjustment of the filling station is implemented in the vertical linear stroke with iglidur plain bearings (iglidur J). One of our plastic energy chains ensures safe cable guidance.
Lid sorting

3. Lid sorting

The lid sorting is implemented by drylin R linear guides. These pillow blocks consist of two parts and simplify the installation of the systems.

Filling systems

At the centre of the filling station is the filling arm, which precisely fills containers such as pails, canisters or hobbocks with different contents and in a wide variety of sectors.
Filling systems or filling stations often constitute modular individual sections of a larger packaging line. Other process steps such as container feed are directly upstream of it.

Used products and application examples

Since a wide variety of tasks are combined in the filling system, from container feed to dosing and filling, a diverse range of machine components such as bearing systems, lead screws or even energy chains are used here.
Using the example of a filling line from Fricke Abfülltechnik GmbH & Co. KG, three sections and the product solutions used there are shown.
1. Container feed system

2. Filling station

3. Energy supply of moving system parts
Filling systems In the bottling plants of the Fricke Abfülltechnik GmbH & Co. KG, a lead screw module from our drylin range ensures the easy positioning of the 80-kg heavy filling head above the package.
Container feed system

1. Container feed system

Concealed guide rails from the drylin W range provide smooth movements in the conveyor system that feeds the containers to the filling station.
Filling station

2. Filling station

Lubrication-free and low-wear drylin SLW lead screw modules allow safe and easy adjustment of the filling arm. They consist of drylin W profile rails and drylin W pillow blocks.
Energy supply of moving plant components

3. Energy supply of moving plant components

Flexible plastic energy chains reliably transmit energy and signals to the moving plant components.

Further application examples of our customers

Cleaning and filling system for kegs

Lubrication-free drylin linear toothed belt axis ensures clean conditions during filling of beer barrels

Bag forming, filling and sealing machine: Hygienic design of the format adjustment

On these horizontal forming, filling and sealing machines, the total freedom from maintenance over the machines' entire life cycle was particularly important for the customer.

Plain bearings for packaging machinery

Tribo-optimised polymer bearings for thermo-forming packaging machinery

ที่ปรึกษาและการสนับสนุน

เรายินดีให้คำปรึกษากับคุณ

Photo
Ong Liang You (Ryan)

Product Manager drylin® Linear Slide Bearings ASEAN

เขียนอีเมล

จัดส่งและให้คำปรึกษา

ในบุคคล:

วันจันทร์ถึงวันศุกร์ตั้งแต่เวลา 8.30 น. - 5.30 น.

Online:

วันจันทร์ถึงวันศุกร์ตั้งแต่เวลา 8.30 น. - 5.30 น.


เงื่อนไข "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "รางสำหรับเครน", "ConProtect", "cradle-chain", " ;CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "รางแบบง่าย", "e-chain®", " ระบบ e-chain® ", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", " ระบบ energy chain ", "Enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear" , "iglidur", "igubal", "igumid", "igus", "igus พัฒนาการเคลื่อนที่", "igus:bike", "igusGO", "igutex", "iguverse" , "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "พลาสติกเพื่ออายุการใช้งานที่ยาวนานขึ้น", "print2mold" , "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe" , "speedigus", "superwise", "ใช้งานแบบแห้ง", "tribofilament", "tribotape", "triflex", "twisterchain", "เมื่อมันเคลื่อนที่ igus จะพัฒนา", "xirodur", " Xiros " และ "ใช่" เป็นเครื่องหมายการค้าที่ได้รับการคุ้มครองตามกฎหมายของ igus® GmbH/ Cologne ในสหพันธ์สาธารณรัฐเยอรมนี และในกรณีที่มีผลบังคับใช้ในต่างประเทศบางประเทศ นี่เป็นรายการเครื่องหมายการค้าโดยย่อ (เช่น อยู่ระหว่างดำเนินการยื่นขอเครื่องหมายการค้าหรือเครื่องหมายการค้าจดทะเบียน) ของ igus® GmbH หรือบริษัทในเครือของ igus® ในเยอรมนี สหภาพยุโรป สหรัฐอเมริกา และ/หรือประเทศหรือเขตอำนาจศาลอื่นๆ

igus® GmbH ไม่ได้จำหน่ายผลิตภัณฑ์ใดๆ ของบริษัท Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber และผู้ผลิตไดร์ฟอื่น ๆ ทั้งหมดที่ระบุไว้ในเว็บไซต์นี้ ผลิตภัณฑ์ที่นำเสนอโดย igus® เป็นของบริษัท igus® GmbH