Energy chains for special solutions

หมวด
ฟิลเตอร์
System
Requirements
Application areas
Products for 3D movements

จำนวนผลิตภัณฑ์: 27

e-spool® flex - uninterrupted panel feed | Extension length 5-15m

  • No slip ring
  • Without interruption (no slip ring), for energy,
    data, fluids and air
  • Space-saving
  • Universal assembly
  • Constant tensile strain on the cable
  • Cost-effective
  • Easy in case of repair
Note: Please consider VDE 0298 Part 5 (Current carrying capacity and conversion factors for wound cables) when selecting your cables and when using e-spool flex
จาก 43,426.50 THB/ชิ้น
รายการ 9 สินค้าพร้อมส่ง :
1 ใน 24 ชั่วโมง
ไปยังหน้าผลิตภัณฑ์

ESD energy chains

Openable energy chains with mounting brackets and interior separation in electrically conductive ESD material available from stock.

guidelok horizontal - upper run guide

Unhindered travel: no swarf can settle between the sliding surfaces of the upper and lower runs of the energy chain.

guidelok slimline P/PS - vertical guide

  • Up to 7m/s and 10m/s2
  • Up to 80% less trough required, saving cost and weight
  • For hanging systems up to 50m

E4/4HD – long travels or "side-mounted"

Energy chains and tubes openable from both sides. Inner heights of 32 to 80mm. Especially suitable for "side-mounted" and travel distances of over 200m.

Hybrid energy chain YE.42

50% stronger than pure plastic energy chains* and 50% lighter than pure steel energy chains*. No rivets, no screws. Energy chain links openable quickly, for easy cable replacement.
  • Inner height hi: 42mm
  • Outer height ha: 76mm
  • Inner widths Bi: 50 - 400mm
  • Outer width Ba: 68 - 418mm
  • Bend radii R: 100mm
  • Pitch: 67mm
จาก 706.90 THB/ชิ้น
รายการ 32 สินค้าพร้อมส่ง :
1 ใน 24 ชั่วโมง
26 ใน 10 - 15 วันทำการ
ไปยังหน้าผลิตภัณฑ์

Hybrid energy chain YE.56

50% stronger than pure plastic energy chains* and 50% lighter than pure steel energy chains*. No rivets, no screws. Energy chain links openable quickly, for easy cable replacement.
  • Inner height hi: 56mm
  • Outer height ha: 90
  • Inner widths Bi: 50 - 600mm 
  • Outer width Ba: 74 - 624mm
  • Bend radius R: 100 - 500mm 
  • Pitch: 91mm
จาก 1,163.75 THB/ชิ้น
รายการ 41 สินค้าพร้อมส่ง :
40 ใน 10 - 15 วันทำการ
ไปยังหน้าผลิตภัณฑ์

AX e-chains® series

Exterior stop-dogs prevent the accumulation of dust. All existing widths can be combined.

e-skin® corrugated tube

  • Space requirement: 80 - 200mm
  • Bend radius: 40 - 55mm
  • Unsupported length: depends on the guided cables

rol e-chain® system

Long travels and very high traversing speed As an energy chain with crossbars every link or as an enclosed e-tube.

e-spool: multi-energy coil

The alternative to a cable reel – reduce cable wear and reliably guide different media.

AUTO-GLIDE series: special solutions for long travels

Combination of AUTO-GLIDE and easy chain® energy chains, E2/000 system and E4.1. system.

Guidelite plus - trough system

Chemical-resistant and corrosion-resistant plastic guide trough system

liftband - vertical guide

  • For high vertical applications that need a compact solution
  • Modular, quiet, space-saving
  • Maximum extension length 13m
  • Available in 2 sizes
  • Alternative to zig-zag solutions, but lighter and requires less installation space

ที่ปรึกษาและการสนับสนุน

เรายินดีให้คำปรึกษากับคุณ

Photo
Denis Yap

Product Manager for e-chain systems® ASEAN

เขียนอีเมล

จัดส่งและให้คำปรึกษา

ในบุคคล:

วันจันทร์ถึงวันศุกร์ตั้งแต่เวลา 8.30 น. - 5.30 น.

Online:

วันจันทร์ถึงวันศุกร์ตั้งแต่เวลา 8.30 น. - 5.30 น.


เงื่อนไข "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "รางสำหรับเครน", "ConProtect", "cradle-chain", " ;CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "รางแบบง่าย", "e-chain®", " ระบบ e-chain® ", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", " ระบบ energy chain ", "Enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear" , "iglidur", "igubal", "igumid", "igus", "igus พัฒนาการเคลื่อนที่", "igus:bike", "igusGO", "igutex", "iguverse" , "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "พลาสติกเพื่ออายุการใช้งานที่ยาวนานขึ้น", "print2mold" , "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe" , "speedigus", "superwise", "ใช้งานแบบแห้ง", "tribofilament", "tribotape", "triflex", "twisterchain", "เมื่อมันเคลื่อนที่ igus จะพัฒนา", "xirodur", " Xiros " และ "ใช่" เป็นเครื่องหมายการค้าที่ได้รับการคุ้มครองตามกฎหมายของ igus® GmbH/ Cologne ในสหพันธ์สาธารณรัฐเยอรมนี และในกรณีที่มีผลบังคับใช้ในต่างประเทศบางประเทศ นี่เป็นรายการเครื่องหมายการค้าโดยย่อ (เช่น อยู่ระหว่างดำเนินการยื่นขอเครื่องหมายการค้าหรือเครื่องหมายการค้าจดทะเบียน) ของ igus® GmbH หรือบริษัทในเครือของ igus® ในเยอรมนี สหภาพยุโรป สหรัฐอเมริกา และ/หรือประเทศหรือเขตอำนาจศาลอื่นๆ

igus® GmbH ไม่ได้จำหน่ายผลิตภัณฑ์ใดๆ ของบริษัท Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber และผู้ผลิตไดร์ฟอื่น ๆ ทั้งหมดที่ระบุไว้ในเว็บไซต์นี้ ผลิตภัณฑ์ที่นำเสนอโดย igus® เป็นของบริษัท igus® GmbH